Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EI 780 7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EI 780 7

General Information

  • Extended Product Type:
    EI 780 7
  • Product ID:
    36097807
  • Catalog Description:
    EI 780 7 73310H1

Technical

  • Function:
    Button function: Activate/quit call
  • Suitable For:
    Call
    Suitable for bus connection: 2-wire
  • Power Supply Type:
    Integrated
  • Model Number:
    Mobile device
  • Design:
    Wall model
  • Operating Mode:
    Button
  • Material:
    Plastic
  • Color:
    Colour push button: Red
  • Application Function:
    Hospitality

Material Compliance

Ordering

  • Package Level 1 Units:
    box 1 piece

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002971 - System device clinic-installation
  • ETIM 9:
    EC002971 - System device clinic-installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369085
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links