Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD0000080510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD0000080510

General Information

  • Product ID:
    3ABD0000080510
  • ABB Type Designation:
    ACS580-01-430A-4
  • Catalog Description:
    ACS580-01-430A-4

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS580-01-430A-4
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044081
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Frame Size:
    R9
  • Gross Volume:
    0 dm³
  • Gross Weight:
    110 kg
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Invoice Description:
    ACS580-01-430A-4
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    110 kg
  • Package Level 1 Height:
    500 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    400 mm
  • Product Name:
    frequency converter
  • Product Net Depth / Length:
    418 mm
  • Product Net Height:
    955 mm
  • Product Net Weight:
    98 kg
  • Product Net Width:
    380 mm
  • Product Type:
    ACS580__Frequency_Converter
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ABD00037933-D
    3ABD00047948-D
    3ABD00048300-D
    3ABD00048323-D
    3ABD00046091-D
    3ABD00045662-D
    3ABD00048277-D
    3ABD00048701-D
    3ABD00045765-D
    3ABD00048870-D
    3ABD00048346-D
    3ABD00058937-D
    3ABD00048418-D
    3ABD00046608-D
    3ABD00046570-D
    3ABD00046738-D
    3ABD00046955-D
    3ABD00046802-D
    3ABD00048520-D
    3ABD00048724-D
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Beijing, China
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • Two Speed Motor:
    No
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links