Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-01 DEMO with travel case

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-01 DEMO with travel case

General Information

  • Global Commercial Alias:
    ACS880-01 DEMO with travel case
  • Product ID:
    3ABD0000108246
  • ABB Type Designation:
    ACS880-01 DEMO with travel case
  • Catalog Description:
    ACS880-01 DEMO with travel case
  • Long Description:
    ACS880-01 DEMO with travel case

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85011093
  • Invoice Description:
    ACS880-01 DEMO with travel case
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    15 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frame Size:
    Instrumentation

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links