Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: NSIN0050-5 (IP23)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

NSIN0050-5 (IP23)

General Information

  • Global Commercial Alias:
    NSIN0050-5 (IP23)
  • Product ID:
    3ABD00024910
  • ABB Type Designation:
    NSIN0050-5 (IP23)
  • Catalog Description:
    NSIN0050-5 (IP23)

Additional Information

  • ABB Type Designation:
    NSIN0050-5 (IP23)
  • CN8:
    85049099
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85049099
  • Frame Size:
    ACS140_option
  • Global Commercial Alias:
    NSIN0050-5 (IP23)
  • Gross Weight:
    70 kg
  • Invoice Description:
    NSIN0050-5 (IP23)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Frequency converter option
  • Product Net Depth / Length:
    325 mm
  • Product Net Height:
    510 mm
  • Product Net Weight:
    70 kg
  • Product Net Width:
    580 mm
  • Product Type:
    EGTOpt___Component_AC_options
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122005
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links