Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: CP676

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

CP676

General Information

  • Global Commercial Alias:
    CP676
  • Product ID:
    3ABD00038801
  • ABB Type Designation:
    CP676
  • Catalog Description:
    CP676
  • Long Description:
    CP676 Control Panel 15" TFT touch screen, 64 K colors, 1024 x 768 pixel, PB610 runtime license

Additional Information

  • ABB Type Designation:
    CP676
  • CN8:
    85044040
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Global Commercial Alias:
    CP676
  • Gross Weight:
    4.9 kg
  • Invoice Description:
    CP676
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    510 mm
  • Package Level 1 Height:
    145 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    410 mm
  • Product Name:
    PLC-CP600
  • Product Net Depth / Length:
    64 mm
  • Product Net Height:
    307 mm
  • Product Net Weight:
    3.3 kg
  • Product Net Width:
    392 mm
  • Product Type:
    PLC-CP600
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ABD00033160
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links