Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM585-MC-KIT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM585-MC-KIT

General Information

  • Global Commercial Alias:
    PM585-MC-KIT
  • Product ID:
    3ABD00038874
  • ABB Type Designation:
    PM585-MC-KIT
  • Catalog Description:
    PM585-MC-KIT
  • Long Description:
    PM585-MC-KIT: AC500 Controller Kit. Contains PM585-ETH, CM579-ETHCAT, TB511-ETH..

Additional Information

  • ABB Type Designation:
    PM585-MC-KIT
  • CN8:
    85044040
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Global Commercial Alias:
    PM585-MC-KIT
  • Gross Weight:
    0.6 kg
  • Invoice Description:
    PM585-MC-KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.75 kg
  • Product Name:
    PLC-AC500
  • Product Net Depth / Length:
    250 mm
  • Product Net Height:
    110 mm
  • Product Net Weight:
    0.4 kg
  • Product Net Width:
    280 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links