Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: TU516-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TU516-H

General Information

  • Global Commercial Alias:
    TU516-H
  • Product ID:
    3ABD00038903
  • ABB Type Designation:
    TU516-H
  • Catalog Description:
    TU516-H
  • Long Description:
    TU516-H: S500 I/O terminal unit. For analog and 24 VDC digital modules. Spring terminals. Hot Swap.

Additional Information

  • ABB Type Designation:
    TU516-H
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Global Commercial Alias:
    TU516-H
  • Gross Weight:
    0.19 kg
  • Invoice Description:
    TU516-H
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    147 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    78 mm
  • Product Name:
    PLC-AC500
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    135 mm
  • Product Net Weight:
    0.16 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TU516-H
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links