Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HXA707545AR0NK0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HXA707545AR0NK0

General Information

  • Global Commercial Alias:
    HXA707545AR0NK0
  • Product ID:
    3ABD00059058
  • ABB Type Designation:
    HXA707545AR0NK0
  • Catalog Description:
    HX series motor, 230 VAC, T5, flange size 70 mm, 0.75 kW, resolver, no brake
  • Long Description:
    HX Series explosion-proof servo motor, with a brand-new explosion-proof design, offers multiple winding types and feedback options. It is designed for Zone 1 explosion-proof environments and adopts an explosion-proof design to ensure the motor casing withstands internal explosions without damage, ensuring equipment safety in gas and dust explosion scenarios. The explosion-proof performance meets the standard, and the CCC explosion-proof certifications are Ex db IIC T5/T4 Gb and Ex tb IIIC T100℃/T130℃ Db IP66.

Additional Information

  • ABB Type Designation:
    HXA707545AR0NK0
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Degree of Protection:
    IP65
  • Flange Size Range:
    70 mm
  • Global Commercial Alias:
    HXA707545AR0NK0
  • Gross Weight:
    3.44 kg
  • Input Voltage (Uin):
    230 V
  • Invoice Description:
    HX series motor, 230 VAC, T5, flange size 70 mm, 0.75 kW, resolver, no brake
  • Made To Order:
    No
  • Maximum Peak Current:
    17 A
  • Maximum Peak Torque:
    7 N·m
  • Minimum Order Quantity:
    1 piece
  • Motor Power AC-3:
    0.75 kW
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Height:
    187 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    165 mm
  • Product Name:
    HX motor
  • Product Net Depth / Length:
    251 mm
  • Product Net Height:
    103 mm
  • Product Net Weight:
    2.84 kg
  • Product Net Width:
    70 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Rated Output Current:
    3.2 A
  • Rated Speed:
    4500 r/min
  • Rated Torque:
    1.6 N·m
  • Selling Unit of Measure:
    piece
  • Shaft Diameter:
    11 mm
  • Shaft Length:
    23 mm
  • Short Description:
    HX series motor, 230 VAC, T5, flange size 70 mm, 0.75 kW, resolver, no brake
  • Stocked At (Warehouses):
    Beijing, China
    Beijing, China
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links