Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EPCB3001015M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EPCB3001015M

General Information

  • Global Commercial Alias:
    EPCB3001015M
  • Product ID:
    3ABD00059130
  • ABB Type Designation:
    EPCB3001015M
  • Catalog Description:
    HXA10, 15 A power cable, without brake, 30 m
  • Long Description:
    Cables used for the HX servo motors with preassembled connectors. The cable offers various length options according to user requirements. The cable has good anti-interference capability, as well as high temperature resistance, wear resistance, and chemical corrosion resistance, effectively ensuring the safe and reliable operation of the servo motor. It provides a reliable power connection and efficient signal transmission for the servo system.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85444221
  • Invoice Description:
    HXA10, 15 A power cable, without brake, 30 m
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0 kg

Additional Information

  • Product Name:
    HY cable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links