Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HXA185315BR0BK0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HXA185315BR0BK0

General Information

  • Global Commercial Alias:
    HXA185315BR0BK0
  • Product ID:
    3ABD00059917
  • ABB Type Designation:
    HXA185315BR0BK0
  • Catalog Description:
    HX series motor, 400 VAC, T5, flange size 180 mm, 5.34 kW, resolver, with brake
  • Long Description:
    HX Series explosion-proof servo motor, with a brand-new explosion-proof design, offers multiple winding types and feedback options. It is designed for Zone 1 explosion-proof environments and adopts an explosion-proof design to ensure the motor casing withstands internal explosions without damage, ensuring equipment safety in gas and dust explosion scenarios. The explosion-proof performance meets the standard, and the CCC explosion-proof certifications are Ex db IIC T5/T4 Gb and Ex tb IIIC T100℃/T130℃ Db IP66.

Additional Information

  • ABB Type Designation:
    HXA185315BR0BK0
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Global Commercial Alias:
    HXA185315BR0BK0
  • Gross Weight:
    34.6 kg
  • Invoice Description:
    HX series motor, 400 VAC, T5, flange size 180 mm, 5.34 kW, resolver, with brake
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    520 mm
  • Package Level 1 Height:
    302 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    265 mm
  • Product Name:
    HX motor
  • Product Net Weight:
    27.5 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    HX series motor, 400 VAC, T5, flange size 180 mm, 5.34 kW, resolver, with brake
  • Stocked At (Warehouses):
    Beijing, China
    Beijing, China
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links