Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EPCB0501420M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EPCB0501420M

General Information

  • Global Commercial Alias:
    EPCB0501420M
  • Product ID:
    3ABD00059955
  • ABB Type Designation:
    EPCB0501420M
  • Catalog Description:
    HXA14/18, 20 A power cable, without brake, 5 m

Additional Information

  • ABB Type Designation:
    EPCB0501420M
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85444221
  • Global Commercial Alias:
    EPCB0501420M
  • Gross Weight:
    0 kg
  • Invoice Description:
    HXA14/18, 20 A power cable, without brake, 5 m
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    HY cable
  • Product Net Weight:
    0 kg
  • Product Type:
    Cables_and_connectors
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    HXA14/18, 20 A power cable, without brake, 5 m
  • Stocked At (Warehouses):
    Beijing, China
    Beijing, China
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links