Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM590-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM590-ETH

General Information

  • Global Commercial Alias:
    PM590-ETH
  • Product ID:
    3ABD10083375
  • ABB Type Designation:
    PM590-ETH
  • Catalog Description:
    PM590-ETH
  • Long Description:
    PM590-ETH: AC500 Processor module. Memory 2MB. Interfaces: Ethernet, 2x RS232/485, FBP. Display.

Additional Information

  • ABB Type Designation:
    PM590-ETH
  • CN8:
    85044040
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Global Commercial Alias:
    PM590-ETH
  • Gross Weight:
    0.162 kg
  • Invoice Description:
    PM590-ETH
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    84 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    71 mm
  • Product Name:
    PLC-AC500
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Weight:
    0.137 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ABD00038959
    3ABD00029567
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links