Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: TA561-RTC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TA561-RTC

General Information

  • Global Commercial Alias:
    TA561-RTC
  • Product ID:
    3ABD10094792
  • ABB Type Designation:
    TA561-RTC
  • Catalog Description:
    TA561-RTC; TA561-RTC
  • Long Description:
    TA561-RTC:AC500,Real Time Clock Option board, without battery CR2032

Categories

Ordering

  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85044040
  • Invoice Description:
    TA561-RTC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.007 kg
  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    170 mm
  • Product Net Width:
    100 mm
  • Package Level 1 Units:
    1 carton

Additional Information

  • Product Name:
    PLC-AC500-eCo

Classifications

  • UNSPSC:
    32151700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links