Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD68496977

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD68496977

General Information

  • Product ID:
    3ABD68496977
  • ABB Type Designation:
    ACS350-01E-02A4-2
  • Catalog Description:
    ACS350-01E-02A4-2 2.4A

Additional Information

  • ABB Type Designation:
    ACS350-01E-02A4-2
  • CN8:
    85044081
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044081
  • Frame Size:
    R1
  • Gross Weight:
    2 kg
  • Invoice Description:
    ACS350-01E-02A4-2 2.4A
  • IP Class:
    IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    FREQUENCY CONVERTER
  • Product Net Depth / Length:
    342 mm
  • Product Net Height:
    130 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    215 mm
  • Product Type:
    ACS350__Frequency_Converter
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ABD68866162
    3ABD00046021
    3ABD0000058226
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links