Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: USB-SERIAL ADAPTER

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

USB-SERIAL ADAPTER

General Information

  • Global Commercial Alias:
    USB-SERIAL ADAPTER
  • Product ID:
    3ABD68583667
  • ABB Type Designation:
    USB-SERIAL ADAPTER
  • Catalog Description:
    USB-SERIAL ADAPTER FOR DWL
  • Long Description:
    USB-SERIAL ADAPTER FOR DWL

Additional Information

  • ABB Type Designation:
    USB-SERIAL ADAPTER
  • CN8:
    85049099
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049099
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frame Size:
    ACS300_option
  • Global Commercial Alias:
    USB-SERIAL ADAPTER
  • Gross Weight:
    0.5 kg
  • Invoice Description:
    USB-SERIAL ADAPTER FOR DWL
  • IP Class:
    IP20
  • Made To Order:
    No
  • Medium Description:
    USB-SERIAL ADAPTER
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    FREQUENCY CONVERTER OPTION
  • Product Net Weight:
    0 kg
  • Product Type:
    ACS350__Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    USB-SERIAL ADAPTER
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122004
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links