Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC340082P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC340082P0001

General Information

  • Product ID:
    3ADC340082P0001
  • ABB Type Designation:
    5STP18H3600
  • Catalog Description:
    5STP18H3600; THYRISTOR 5STP18H3600

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DCS502B2053-91-L
DC Converters DCS502 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B2053-91-R
DC Converters DCS502 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B2603-91-L
DC Converters DCS502 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B2603-91-R
DC Converters DCS502 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-L
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-R
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS800-S02-2050-10-b 1 piece
DCS800-S02-2050-10L
DC Converter ;
Typecode: DCS800-S02-2050-10L;

Voltage : 990 V;
Current : 2050 A;
Double bridge / driving and breaking;
incl. DCS800 P
1 piece
DCS800-S02-2050-10R 1 piece
DCS800-S02-2600-10-b 1 piece
DCS800-S02-2600-10L 1 piece
DCS800-S02-2600-10R 1 piece

Ordering

  • Country of Origin:
    Switzerland (CH)
    Germany (DE)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYRISTOR 5STP18H3600
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.5 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYRISTOR 5STP18H3600

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links