Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC340098P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC340098P0001

General Information

  • Product ID:
    3ADC340098P0001
  • ABB Type Designation:
    T1XXX-24
  • Catalog Description:
    T1XXX-24; THYRiSTOR T1xxx-24
  • Long Description:
    THYRISTOR TYP: T1XXX-24

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DCS800-S01-1500-06 1 piece
DCS800-S01-1500-06-b 1 piece
DCS800-S01-1500-07 1 piece
DCS800-S01-1500-07-b 1 piece
DCS800-S01-1900-08 1 piece
DCS800-S01-1900-08a 1 piece
DCS800-S01-1900-08-b 1 piece
DCS800-S01-2050-05 1 piece
DCS800-S01-2050-05a 1 piece
DCS800-S01-2050-05-b 1 piece
DCS800-S01-2050-06 1 piece
DCS800-S01-2050-06a 1 piece
DCS800-S01-2050-06-b 1 piece
DCS800-S01-2050-07 1 piece
DCS800-S01-2050-07a 1 piece
DCS800-S01-2050-07-b 1 piece
DCS800-S02-1500-06 1 piece
DCS800-S02-1500-06-b 1 piece
DCS800-S02-1500-07 1 piece
DCS800-S02-1500-07-b 1 piece
DCS800-S02-1900-08 1 piece
DCS800-S02-1900-08a 1 piece
DCS800-S02-1900-08-b 1 piece
DCS800-S02-2050-05 1 piece
DCS800-S02-2050-05a 1 piece
DCS800-S02-2050-05-b 1 piece
DCS800-S02-2050-06 1 piece
DCS800-S02-2050-06a 1 piece
DCS800-S02-2050-06-b 1 piece
DCS800-S02-2050-07 1 piece
DCS800-S02-2050-07a 1 piece
DCS800-S02-2050-07-b 1 piece
DCS880-S01-1500-06X0 1 piece
DCS880-S01-1500-07X0 1 piece
DCS880-S01-1900-08X0 1 piece
DCS880-S01-1900-08XA 1 piece
DCS880-S01-2050-05X0 1 piece
DCS880-S01-2050-05XA 1 piece
DCS880-S01-2050-06X0 1 piece
DCS880-S01-2050-06XA 1 piece
DCS880-S01-2050-07X0 1 piece
DCS880-S01-2050-07XA 1 piece
DCS880-S02-1500-06X0 1 piece
DCS880-S02-1500-07X0 1 piece
DCS880-S02-1900-08X0 1 piece
DCS880-S02-1900-08XA 1 piece
DCS880-S02-2050-05X0 1 piece
DCS880-S02-2050-05XA 1 piece
DCS880-S02-2050-06X0 1 piece
DCS880-S02-2050-06XA 1 piece
DCS880-S02-2050-07X0 1 piece
DCS880-S02-2050-07XA 1 piece
DCT880-W03-1300-07
1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Russian Federatio (RU)
    Poland (PL)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYRiSTOR T1xxx-24
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.51 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYRiSTOR T1xxx-24

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links