Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC340115P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC340115P0001

General Information

  • Product ID:
    3ADC340115P0001
  • ABB Type Designation:
    MCC200-16IO1
  • Catalog Description:
    MCC200-16IO1; THYR-THYR-MODUL MCC200-16io1

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218466R0004
DCS550-S01-0270-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0270-05-00-00;

Voltage : 525 V;
Current : 270 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0014
DCS550-S02-0300-05-00-00; DC Converter ;
Typecode: DCS550-S02-0300-05-00-00;

Voltage : 525 V;
Current : 300 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DCS880-S01-0270-04X0 1 piece
DCS880-S01-0270-05X0 1 piece
DCS880-S02-0300-04X0 1 piece
DCS880-S02-0300-05X0 1 piece
DCT880-W02-0245-04
1 piece
DCT880-W02-0245-05
1 piece
DCT880-W03-0245-04
1 piece
DCT880-W03-0245-05
1 piece

Ordering

  • Country of Origin:
    United States (US)
    Portugal (PT)
    Germany (DE)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYR-THYR-MODUL MCC200-16io1
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.125 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYR-THYR-MODUL MCC200-16io1

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links