Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC550023P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC550023P0001

General Information

  • Product ID:
    3ADC550023P0001
  • ABB Type Designation:
    RESISTOR-165W-12K
  • Catalog Description:
    RESISTOR-165W-12K; RES 150W 12K +-10% F1/F2

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218465R0001
DCS550-S01-0020-05-00-00; DC Converters DCS550 2-Q, 20A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0002
DCS550-S01-0045-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0045-05-00-00;

Voltage : 525 V;
Current : 45 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0003
DCS550-S01-0065-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0065-05-00-00;

Voltage : 525 V;
Current : 65 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0004
DCS550-S01-0090-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0090-05-00-00;

Voltage : 525 V;
Current : 90 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0011
DCS550-S02-0025-05-00-00; DC Converters DCS550 4-Q, 25A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0012
DCS550-S02-0050-05-00-00; DC Converter ;
Typecode: DCS550-S02-0050-05-00-00;

Voltage : 525 V;
Current : 50 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0013
DCS550-S02-0075-05-00-00; DC Converter ;
Typecode: DCS550-S02-0075-05-00-00;

Voltage : 525 V;
Current : 75 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0014
DCS550-S02-0100-05-00-00; DC Converter ;
Typecode: DCS550-S02-0100-05-00-00;

Voltage : 525 V;
Current : 100 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0001
DCS550-S01-0135-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0135-05-00-00;

Voltage : 525 V;
Current : 135 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0002
DCS550-S01-0180-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0180-05-00-00;

Voltage : 525 V;
Current : 180 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0003
DCS550-S01-0225-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0225-05-00-00;

Voltage : 525 V;
Current : 225 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0004
DCS550-S01-0270-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0270-05-00-00;

Voltage : 525 V;
Current : 270 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0011
DCS550-S02-0150-05-00-00; DC Converter ;
Typecode: DCS550-S02-0150-05-00-00;

Voltage : 525 V;
Current : 150 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0012
DCS550-S02-0200-05-00-00; DC Converter ;
Typecode: DCS550-S02-0200-05-00-00;

Voltage : 525 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0013
DCS550-S02-0250-05-00-00; DC Converter ;
Typecode: DCS550-S02-0250-05-00-00;

Voltage : 525 V;
Current : 250 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0014
DCS550-S02-0300-05-00-00; DC Converter ;
Typecode: DCS550-S02-0300-05-00-00;

Voltage : 525 V;
Current : 300 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DCS880-S01-0020-04X0 1 piece
DCS880-S01-0020-05X0 1 piece
DCS880-S01-0045-04X0 1 piece
DCS880-S01-0045-05X0 1 piece
DCS880-S01-0065-04X0 1 piece
DCS880-S01-0065-05X0 1 piece
DCS880-S01-0090-04X0 1 piece
DCS880-S01-0090-05X0 1 piece
DCS880-S01-0135-04X0 1 piece
DCS880-S01-0135-05X0 1 piece
DCS880-S01-0180-04X0 1 piece
DCS880-S01-0180-05X0 1 piece
DCS880-S01-0225-04X0 1 piece
DCS880-S01-0225-05X0 1 piece
DCS880-S01-0270-04X0 1 piece
DCS880-S01-0270-05X0 1 piece
DCS880-S02-0025-04X0 1 piece
DCS880-S02-0025-05X0 1 piece
DCS880-S02-0050-04X0 1 piece
DCS880-S02-0050-05X0 1 piece
DCS880-S02-0075-04X0 1 piece
DCS880-S02-0075-05X0 1 piece
DCS880-S02-0100-04X0 1 piece
DCS880-S02-0100-05X0 1 piece
DCS880-S02-0150-04X0 1 piece
DCS880-S02-0150-05X0 1 piece
DCS880-S02-0200-04X0 1 piece
DCS880-S02-0200-05X0 1 piece
DCS880-S02-0250-04X0 1 piece
DCS880-S02-0250-05X0 1 piece
DCS880-S02-0300-04X0 1 piece
DCS880-S02-0300-05X0 1 piece
DCT880-W02-0020-04
1 piece
DCT880-W02-0020-05
1 piece
DCT880-W02-0035-04
1 piece
DCT880-W02-0035-05
1 piece
DCT880-W02-0035-07
1 piece
DCT880-W02-0055-04
1 piece
DCT880-W02-0055-05
1 piece
DCT880-W02-0080-04
1 piece
DCT880-W02-0080-05
1 piece
DCT880-W02-0080-07
1 piece
DCT880-W02-0100-04
1 piece
DCT880-W02-0100-05
1 piece
DCT880-W02-0100-07
1 piece
DCT880-W02-0125-04
1 piece
DCT880-W02-0125-05
1 piece
DCT880-W02-0160-04
Thyristor power controller
Type:DCT880-W02-0160-04-0

Voltage:2x110V to 400VAC
Legs:2
Current:160A
Weight:16kg
1 piece
DCT880-W02-0160-05
1 piece
DCT880-W02-0160-07
1 piece
DCT880-W02-0200-04
1 piece
DCT880-W02-0200-05
1 piece
DCT880-W02-0200-07
1 piece
DCT880-W02-0245-04
1 piece
DCT880-W02-0245-05
1 piece
DCT880-W02-0960-04
1 piece
DCT880-W02-0960-05
1 piece
DCT880-W02-0960-07
1 piece
DCT880-W03-0020-04
1 piece
DCT880-W03-0020-05
1 piece
DCT880-W03-0035-04
1 piece
DCT880-W03-0035-05
1 piece
DCT880-W03-0035-07
1 piece
DCT880-W03-0055-04
1 piece
DCT880-W03-0055-05
1 piece
DCT880-W03-0080-04
1 piece
DCT880-W03-0080-05
1 piece
DCT880-W03-0080-07
1 piece
DCT880-W03-0100-04
1 piece
DCT880-W03-0100-05
1 piece
DCT880-W03-0100-07
1 piece
DCT880-W03-0125-04
1 piece
DCT880-W03-0125-05
1 piece
DCT880-W03-0160-04
1 piece
DCT880-W03-0160-05
1 piece
DCT880-W03-0160-07
1 piece
DCT880-W03-0200-04
1 piece
DCT880-W03-0200-05
1 piece
DCT880-W03-0245-04
1 piece
DCT880-W03-0245-05
1 piece
DCT880-W03-0890-04
1 piece
DCT880-W03-0890-05
1 piece
DCT880-W03-0890-07
1 piece

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
    Poland (PL)
    Denmark (DK)
  • Customs Tariff Number:
    85332900
  • Invoice Description:
    RES 150W 12K +-10% F1/F2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.99 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    RES 150W 12K +-10% F1/F2

Classifications

  • UNSPSC:
    39121000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links