Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC550024P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC550024P0001

General Information

  • Product ID:
    3ADC550024P0001
  • ABB Type Designation:
    RESISTOR-200W-10K
  • Catalog Description:
    RESISTOR-200W-10K; RES 225W 10K +-10% F3/F4

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218467R0001
DCS550-S01-0315-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0315-05-00-00;

Voltage : 525 V;
Current : 315 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0002
DCS550-S01-0405-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0405-05-00-00;

Voltage : 525 V;
Current : 405 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0003
DCS550-S01-0470-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0470-05-00-00;

Voltage : 525 V;
Current : 470 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0011
DC Converter ;
Typecode: DCS550-S02-0350-05-00-00;

Voltage : 525 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0012
DCS550-S02-0450-05-00-00; DC Converter ;
Typecode: DCS550-S02-0450-05-00-00;

Voltage : 525 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0013
DCS550-S02-0520-05-00-00; DC Converter ;
Typecode: DCS550-S02-0520-05-00-00;

Voltage : 525 V;
Current : 520 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0001
DCS550-S01-0610-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0610-05-00-00;

Voltage : 525 V;
Current : 610 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0002
DCS550-S01-0740-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0740-05-00-00;

Voltage : 525 V;
Current : 740 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0003
DCS550-S01-0900-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0900-05-00-00;

Voltage : 525 V;
Current : 900 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0011
DCS550-S02-0680-05-00-00; DC Converter ;
Typecode: DCS550-S02-0680-05-00-00;

Voltage : 525 V;
Current : 680 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0012
DCS550-S02-0820-05-00-00; DC Converter ;
Typecode: DCS550-S02-0820-05-00-00;

Voltage : 525 V;
Current : 820 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0013
DCS550-S02-1000-05-00-00; DC Converter ;
Typecode: DCS550-S02-1000-05-00-00;

Voltage : 525 V;
Current : 1000 A;
Double bridge / driving and breaking;
incl. Pan
1 piece
DCS800-S01-1190-04 1 piece
DCS800-S01-1190-05 1 piece
DCS800-S02-1190-04 1 piece
DCS800-S02-1190-05 1 piece
DCS880-S01-0290-06X0 1 piece
DCS880-S01-0315-04X0 1 piece
DCS880-S01-0315-05X0 1 piece
DCS880-S01-0405-04X0 1 piece
DCS880-S01-0405-05X0 1 piece
DCS880-S01-0470-04X0 1 piece
DCS880-S01-0470-05X0 1 piece
DCS880-S01-0590-06X0 1 piece
DCS880-S01-0610-04X0 1 piece
DCS880-S01-0610-05X0 1 piece
DCS880-S01-0740-04X0 1 piece
DCS880-S01-0740-05X0 1 piece
DCS880-S01-0900-04X0 1 piece
DCS880-S01-0900-05X0 1 piece
DCS880-S01-1190-04X0 1 piece
DCS880-S01-1190-05X0 1 piece
DCS880-S02-0320-06X0 1 piece
DCS880-S02-0350-04X0 1 piece
DCS880-S02-0350-05X0 1 piece
DCS880-S02-0450-04X0 1 piece
DCS880-S02-0450-05X0 1 piece
DCS880-S02-0520-04X0 1 piece
DCS880-S02-0520-05X0 1 piece
DCS880-S02-0650-06X0 1 piece
DCS880-S02-0680-04X0 1 piece
DCS880-S02-0680-05X0 1 piece
DCS880-S02-0820-04X0 1 piece
DCS880-S02-0820-05X0 1 piece
DCS880-S02-1000-04X0 1 piece
DCS880-S02-1000-05X0 1 piece
DCS880-S02-1190-04X0 1 piece
DCS880-S02-1190-05X0 1 piece
DCT880-W02-0325-04
1 piece
DCT880-W02-0325-05
1 piece
DCT880-W02-0360-04
1 piece
DCT880-W02-0360-05
1 piece
DCT880-W02-0360-07
1 piece
DCT880-W02-0420-04
1 piece
DCT880-W02-0420-05
1 piece
DCT880-W03-0325-04
1 piece
DCT880-W03-0325-05
1 piece
DCT880-W03-0360-04
1 piece
DCT880-W03-0360-05
1 piece
DCT880-W03-0360-07
1 piece
DCT880-W03-0420-04
1 piece
DCT880-W03-0420-05
1 piece
DCT880-W03-1300-04
1 piece
DCT880-W03-1300-05
1 piece
DCT880-W03-1300-07
1 piece
DCT880-W03-1750-04
1 piece
DCT880-W03-1750-05
1 piece
DCT880-W03-1750-07
1 piece

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
    Poland (PL)
    Denmark (DK)
  • Customs Tariff Number:
    85332900
  • Invoice Description:
    RES 225W 10K +-10% F3/F4
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.265 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    RES 225W 10K +-10% F3/F4

Classifications

  • UNSPSC:
    39121000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links