3ADT218465R0001
|
DCS550-S01-0020-05-00-00; DC Converters DCS550 2-Q, 20A, 525V, 3ph, 50/60 Hz |
1 |
piece |
3ADT218465R0002
|
DCS550-S01-0045-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0045-05-00-00;
Voltage : 525 V; Current : 45 A; One bridge / Rectifier; incl. Panel; Fieldexicte |
1 |
piece |
3ADT218465R0003
|
DCS550-S01-0065-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0065-05-00-00;
Voltage : 525 V; Current : 65 A; One bridge / Rectifier; incl. Panel; Fieldexicte |
1 |
piece |
3ADT218465R0004
|
DCS550-S01-0090-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0090-05-00-00;
Voltage : 525 V; Current : 90 A; One bridge / Rectifier; incl. Panel; Fieldexicte |
1 |
piece |
3ADT218465R0011
|
DCS550-S02-0025-05-00-00; DC Converters DCS550 4-Q, 25A, 525V, 3ph, 50/60 Hz |
1 |
piece |
3ADT218465R0012
|
DCS550-S02-0050-05-00-00; DC Converter ; Typecode: DCS550-S02-0050-05-00-00;
Voltage : 525 V; Current : 50 A; Double bridge / driving and breaking; incl. Panel |
1 |
piece |
3ADT218465R0013
|
DCS550-S02-0075-05-00-00; DC Converter ; Typecode: DCS550-S02-0075-05-00-00;
Voltage : 525 V; Current : 75 A; Double bridge / driving and breaking; incl. Panel |
1 |
piece |
3ADT218465R0014
|
DCS550-S02-0100-05-00-00; DC Converter ; Typecode: DCS550-S02-0100-05-00-00;
Voltage : 525 V; Current : 100 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218466R0001
|
DCS550-S01-0135-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0135-05-00-00;
Voltage : 525 V; Current : 135 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218466R0002
|
DCS550-S01-0180-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0180-05-00-00;
Voltage : 525 V; Current : 180 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218466R0003
|
DCS550-S01-0225-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0225-05-00-00;
Voltage : 525 V; Current : 225 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218466R0004
|
DCS550-S01-0270-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0270-05-00-00;
Voltage : 525 V; Current : 270 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218466R0011
|
DCS550-S02-0150-05-00-00; DC Converter ; Typecode: DCS550-S02-0150-05-00-00;
Voltage : 525 V; Current : 150 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218466R0012
|
DCS550-S02-0200-05-00-00; DC Converter ; Typecode: DCS550-S02-0200-05-00-00;
Voltage : 525 V; Current : 200 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218466R0013
|
DCS550-S02-0250-05-00-00; DC Converter ; Typecode: DCS550-S02-0250-05-00-00;
Voltage : 525 V; Current : 250 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218466R0014
|
DCS550-S02-0300-05-00-00; DC Converter ; Typecode: DCS550-S02-0300-05-00-00;
Voltage : 525 V; Current : 300 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218467R0001
|
DCS550-S01-0315-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0315-05-00-00;
Voltage : 525 V; Current : 315 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218467R0002
|
DCS550-S01-0405-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0405-05-00-00;
Voltage : 525 V; Current : 405 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218467R0003
|
DCS550-S01-0470-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0470-05-00-00;
Voltage : 525 V; Current : 470 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218467R0011
|
DC Converter ; Typecode: DCS550-S02-0350-05-00-00;
Voltage : 525 V; Current : 350 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218467R0012
|
DCS550-S02-0450-05-00-00; DC Converter ; Typecode: DCS550-S02-0450-05-00-00;
Voltage : 525 V; Current : 450 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218467R0013
|
DCS550-S02-0520-05-00-00; DC Converter ; Typecode: DCS550-S02-0520-05-00-00;
Voltage : 525 V; Current : 520 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218468R0001
|
DCS550-S01-0610-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0610-05-00-00;
Voltage : 525 V; Current : 610 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218468R0002
|
DCS550-S01-0740-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0740-05-00-00;
Voltage : 525 V; Current : 740 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218468R0003
|
DCS550-S01-0900-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0900-05-00-00;
Voltage : 525 V; Current : 900 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218468R0011
|
DCS550-S02-0680-05-00-00; DC Converter ; Typecode: DCS550-S02-0680-05-00-00;
Voltage : 525 V; Current : 680 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218468R0012
|
DCS550-S02-0820-05-00-00; DC Converter ; Typecode: DCS550-S02-0820-05-00-00;
Voltage : 525 V; Current : 820 A; Double bridge / driving and breaking; incl. Pane |
1 |
piece |
3ADT218468R0013
|
DCS550-S02-1000-05-00-00; DC Converter ; Typecode: DCS550-S02-1000-05-00-00;
Voltage : 525 V; Current : 1000 A; Double bridge / driving and breaking; incl. Pan |
1 |
piece |
|
DCS800-S01-0020-04 |
|
1 |
piece |
|
DCS800-S01-0020-05 |
|
1 |
piece |
|
DCS800-S01-0045-04 |
|
1 |
piece |
|
DCS800-S01-0045-05 |
|
1 |
piece |
|
DCS800-S01-0065-04 |
|
1 |
piece |
|
DCS800-S01-0065-05 |
|
1 |
piece |
|
DCS800-S01-0090-04 |
|
1 |
piece |
|
DCS800-S01-0090-05 |
|
1 |
piece |
|
DCS800-S01-0125-04 |
|
1 |
piece |
|
DCS800-S01-0125-05 |
|
1 |
piece |
|
DCS800-S01-0180-04 |
|
1 |
piece |
|
DCS800-S01-0180-05 |
|
1 |
piece |
|
DCS800-S01-0230-04 |
|
1 |
piece |
|
DCS800-S01-0230-05 |
|
1 |
piece |
|
DCS800-S01-0290-06 |
|
1 |
piece |
|
DCS800-S01-0315-04 |
|
1 |
piece |
|
DCS800-S01-0315-05 |
|
1 |
piece |
|
DCS800-S01-0405-04 |
|
1 |
piece |
|
DCS800-S01-0405-05 |
|
1 |
piece |
|
DCS800-S01-0470-04 |
|
1 |
piece |
|
DCS800-S01-0470-05 |
|
1 |
piece |
|
DCS800-S01-0590-06 |
|
1 |
piece |
|
DCS800-S01-0610-04 |
|
1 |
piece |
|
DCS800-S01-0610-05 |
|
1 |
piece |
|
DCS800-S01-0740-04 |
|
1 |
piece |
|
DCS800-S01-0740-05 |
|
1 |
piece |
|
DCS800-S01-0900-04 |
|
1 |
piece |
|
DCS800-S01-0900-05 |
|
1 |
piece |
|
DCS800-S01-1190-04 |
|
1 |
piece |
|
DCS800-S01-1190-05 |
|
1 |
piece |
|
DCS800-S02-0025-04 |
|
1 |
piece |
|
DCS800-S02-0025-05 |
|
1 |
piece |
|
DCS800-S02-0050-04 |
|
1 |
piece |
|
DCS800-S02-0050-05 |
|
1 |
piece |
|
DCS800-S02-0075-04 |
|
1 |
piece |
|
DCS800-S02-0075-05 |
|
1 |
piece |
|
DCS800-S02-0100-04 |
|
1 |
piece |
|
DCS800-S02-0100-05 |
|
1 |
piece |
|
DCS800-S02-0140-04 |
|
1 |
piece |
|
DCS800-S02-0140-05 |
|
1 |
piece |
|
DCS800-S02-0200-04 |
|
1 |
piece |
|
DCS800-S02-0200-05 |
|
1 |
piece |
|
DCS800-S02-0260-04 |
|
1 |
piece |
|
DCS800-S02-0260-05 |
|
1 |
piece |
|
DCS800-S02-0320-06 |
|
1 |
piece |
|
DCS800-S02-0350-04 |
|
1 |
piece |
|
DCS800-S02-0350-05 |
|
1 |
piece |
|
DCS800-S02-0450-04 |
|
1 |
piece |
|
DCS800-S02-0450-05 |
|
1 |
piece |
|
DCS800-S02-0520-04 |
|
1 |
piece |
|
DCS800-S02-0520-05 |
|
1 |
piece |
|
DCS800-S02-0650-06 |
|
1 |
piece |
|
DCS800-S02-0650-07 |
|
1 |
piece |
|
DCS800-S02-0680-04 |
|
1 |
piece |
|
DCS800-S02-0680-05 |
|
1 |
piece |
DCS800-S02-0820-04
|
DC Converter ; Typecode: DCS800-S02-0820-04;
Voltage : 400 V; Current : 820 A; Double bridge / driving and breaking; incl. DCS800 Pan |
1 |
piece |
|
DCS800-S02-0820-05 |
|
1 |
piece |
|
DCS800-S02-1000-04 |
|
1 |
piece |
|
DCS800-S02-1000-05 |
|
1 |
piece |
|
DCS800-S02-1190-04 |
|
1 |
piece |
|
DCS800-S02-1190-05 |
|
1 |
piece |
|
DCS880-S01-0020-04X0 |
|
1 |
piece |
|
DCS880-S01-0020-05X0 |
|
1 |
piece |
|
DCS880-S01-0045-04X0 |
|
1 |
piece |
|
DCS880-S01-0045-05X0 |
|
1 |
piece |
|
DCS880-S01-0065-04X0 |
|
1 |
piece |
|
DCS880-S01-0065-05X0 |
|
1 |
piece |
|
DCS880-S01-0090-04X0 |
|
1 |
piece |
|
DCS880-S01-0090-05X0 |
|
1 |
piece |
|
DCS880-S01-0135-04X0 |
|
1 |
piece |
|
DCS880-S01-0135-05X0 |
|
1 |
piece |
|
DCS880-S01-0180-04X0 |
|
1 |
piece |
|
DCS880-S01-0180-05X0 |
|
1 |
piece |
|
DCS880-S01-0225-04X0 |
|
1 |
piece |
|
DCS880-S01-0225-05X0 |
|
1 |
piece |
|
DCS880-S01-0270-04X0 |
|
1 |
piece |
|
DCS880-S01-0270-05X0 |
|
1 |
piece |
|
DCS880-S01-0290-06X0 |
|
1 |
piece |
|
DCS880-S01-0315-04X0 |
|
1 |
piece |
|
DCS880-S01-0315-05X0 |
|
1 |
piece |
|
DCS880-S01-0405-04X0 |
|
1 |
piece |
|
DCS880-S01-0405-05X0 |
|
1 |
piece |
|
DCS880-S01-0470-04X0 |
|
1 |
piece |
|
DCS880-S01-0470-05X0 |
|
1 |
piece |
|
DCS880-S01-0590-06X0 |
|
1 |
piece |
|
DCS880-S01-0610-04X0 |
|
1 |
piece |
|
DCS880-S01-0610-05X0 |
|
1 |
piece |
|
DCS880-S01-0740-04X0 |
|
1 |
piece |
|
DCS880-S01-0740-05X0 |
|
1 |
piece |
|
DCS880-S01-0900-04X0 |
|
1 |
piece |
|
DCS880-S01-0900-05X0 |
|
1 |
piece |
|
DCS880-S01-1190-04X0 |
|
1 |
piece |
|
DCS880-S01-1190-05X0 |
|
1 |
piece |
|
DCS880-S02-0025-04X0 |
|
1 |
piece |
|
DCS880-S02-0025-05X0 |
|
1 |
piece |
|
DCS880-S02-0050-04X0 |
|
1 |
piece |
|
DCS880-S02-0050-05X0 |
|
1 |
piece |
|
DCS880-S02-0075-04X0 |
|
1 |
piece |
|
DCS880-S02-0075-05X0 |
|
1 |
piece |
|
DCS880-S02-0100-04X0 |
|
1 |
piece |
|
DCS880-S02-0100-05X0 |
|
1 |
piece |
|
DCS880-S02-0150-04X0 |
|
1 |
piece |
|
DCS880-S02-0150-05X0 |
|
1 |
piece |
|
DCS880-S02-0200-04X0 |
|
1 |
piece |
|
DCS880-S02-0200-05X0 |
|
1 |
piece |
|
DCS880-S02-0250-04X0 |
|
1 |
piece |
|
DCS880-S02-0250-05X0 |
|
1 |
piece |
|
DCS880-S02-0300-04X0 |
|
1 |
piece |
|
DCS880-S02-0300-05X0 |
|
1 |
piece |
|
DCS880-S02-0320-06X0 |
|
1 |
piece |
|
DCS880-S02-0350-04X0 |
|
1 |
piece |
|
DCS880-S02-0350-05X0 |
|
1 |
piece |
|
DCS880-S02-0450-04X0 |
|
1 |
piece |
|
DCS880-S02-0450-05X0 |
|
1 |
piece |
|
DCS880-S02-0520-04X0 |
|
1 |
piece |
|
DCS880-S02-0520-05X0 |
|
1 |
piece |
|
DCS880-S02-0650-06X0 |
|
1 |
piece |
|
DCS880-S02-0680-04X0 |
|
1 |
piece |
|
DCS880-S02-0680-05X0 |
|
1 |
piece |
|
DCS880-S02-0820-04X0 |
|
1 |
piece |
|
DCS880-S02-0820-05X0 |
|
1 |
piece |
|
DCS880-S02-1000-04X0 |
|
1 |
piece |
|
DCS880-S02-1000-05X0 |
|
1 |
piece |
|
DCS880-S02-1190-04X0 |
|
1 |
piece |
|
DCS880-S02-1190-05X0 |
|
1 |
piece |