Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT200058R0101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT200058R0101

General Information

  • Product ID:
    3ADT200058R0101
  • ABB Type Designation:
    Fieldbus Ethernet/IP FENA-21
  • Catalog Description:
    Fieldbus Ethernet/IP FENA-21; Fieldbus Ethernet/IP FENA-21

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DC_Drives_Sales_Options 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    Fieldbus Ethernet/IP FENA-21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.2 kg
  • Product Net Depth / Length:
    115 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    165 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Fieldbus Ethernet/IP FENA-21

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links