Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT209019R0201

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT209019R0201

General Information

  • Product ID:
    3ADT209019R0201
  • ABB Type Designation:
    Field exciter DCF503B0050
  • Catalog Description:
    Field exciter DCF503B0050; Field exciter DCF503B0050 50A; ext./1ph

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85044082
  • Invoice Description:
    Field exciter DCF503B0050 50A; ext./1ph
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    10.36 kg
  • Product Net Depth / Length:
    370 mm
  • Product Net Height:
    125 mm
  • Product Net Width:
    347 mm

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links