Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCS402.0550

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCS402.0550

General Information

  • Global Commercial Alias:
    DCS402.0550
  • Product ID:
    3ADT218333R0110
  • ABB Type Designation:
    DCS402.0550
  • Catalog Description:
    DCS402.0550; DCS402.0550 REV.B.3

Categories

Ordering

  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85044082
  • Invoice Description:
    DCS402.0550 REV.B.3
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    1.16 dm³

Dimensions

  • Product Net Weight:
    28.77 kg
  • Product Net Depth / Length:
    310 mm
  • Product Net Height:
    400 mm
  • Product Net Width:
    270 mm

Technical

  • Frame Size:
    A3

Additional Information

  • Product Name:
    DCS402.0550 REV.B.3

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links