Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCS550-S02-0150-05-00-00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCS550-S02-0150-05-00-00

General Information

  • Global Commercial Alias:
    DCS550-S02-0150-05-00-00
  • Product ID:
    3ADT218466R0011
  • ABB Type Designation:
    DCS550-S02-0150-05-00-00
  • Catalog Description:
    DCS550-S02-0150-05-00-00; DC Converter ;
    Typecode: DCS550-S02-0150-05-00-00;

    Voltage : 525 V;
    Current : 150 A;
    Double bridge / driving and breaking;
    incl. Pane

Parts & Services

Identifier Description Qty Unit Of Measure
3ADT754014P0001
4715MS; FAN 4715MS-12T-B5A-D02 115V 50/60 1 piece
3ADT220129R1001
Control Panel DCS-CP-P DCS550/800; Control Panel DCS-CP-P DCS550/DCS800 1 piece
3ADC770032P0025
KTK-25; FUSE KTK25A 600V 1 piece
3ADC550023P0001
RESISTOR-165W-12K; RES 150W 12K +-10% F1/F2 1 piece
3ADT730004R0008
Semiconductor fuse 1x 200A/660V B; Fuse UR 200A / 660V 1 piece

Ordering

  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85044082
  • Invoice Description:
    DC Converter ;
    Typecode: DCS550-S02-0150-05-00-00;

    Voltage : 525 V;
    Current : 150 A;
    Double bridge / driving and breaking;
    incl. Pane
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    16 kg
  • Product Net Depth / Length:
    264 mm
  • Product Net Height:
    370 mm
  • Product Net Width:
    270 mm

Technical

  • Frame Size:
    F2

Additional Information

  • Product Name:
    DCS550 DC Converter Module

Classifications

  • UNSPSC:
    39121007

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links