Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220071R0006

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220071R0006

General Information

  • Product ID:
    3ADT220071R0006
  • ABB Type Designation:
    PANEL-DCS500B-CDP312
  • Catalog Description:
    CDP312RDREV.G SET DCS500B/600
  • Long Description:
    CONTROL PANEL,REV G

Additional Information

  • ABB Type Designation:
    PANEL-DCS500B-CDP312
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    Finland (FI)
  • Customs Tariff Number:
    85371099
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.16 kg
  • Invoice Description:
    CDP312RDREV.G SET DCS500B/600
  • Made To Order:
    No
  • Medium Description:
    CONTROL PANEL,REV G
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    CDP312RDREV.G SET DCS500B/600
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Weight:
    0.16 kg
  • Product Net Width:
    1 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ADT220071R0005
  • Replacement Product ID (NEW):
    3ADT220071R0050
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links