Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220071R0050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220071R0050

General Information

  • Product ID:
    3ADT220071R0050
  • ABB Type Designation:
    Control Panel Set CDP312R Rev.J
  • Catalog Description:
    Control Panel Set CDP312R Rev.J; Control Panel Set CDP312R Rev.J incl. Adapter
  • Long Description:
    Control Panel Set CDP312R Rev. J

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT220126R0001
DCR500B9504-00-2100000 1 piece
3ADT220126R0002
DCR600-9504-00-15000A0 1 piece
3ADT220126R0003
DCR600-9504-00-15000C0 1 piece
3ADT220126R0101
DCR500B9504-00-210000X 1 piece
DCF1145494R0020
DCR500B0000-00-000000X 1 piece
DC_Drives_Sales_Options 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    Estonia (EE)
    Poland (PL)
    Finland (FI)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    Control Panel Set CDP312R Rev.J incl. Adapter
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.16 kg
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    1 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links