Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220072R0007

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220072R0007

General Information

  • Product ID:
    3ADT220072R0007
  • ABB Type Designation:
    SDCS-CON2-15+AMC-CLAS2
  • Catalog Description:
    SDCS-CON2-15 + AMC-DC-CLASx-BO
  • Long Description:
    SDCS-CON2-15,AMC DC CLASS

Additional Information

  • ABB Type Designation:
    SDCS-CON2-15+AMC-CLAS2
  • CN8:
    85423190
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85423190
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    SDCS-CON2-15 + AMC-DC-CLASx-BO
  • Made To Order:
    No
  • Medium Description:
    SDCS-CON2-15,AMC DC CLASS
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    SDCS-CON2-15 + AMC-DC-CLASx-BO
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    Yes
  • Replacement Product ID (NEW):
    3ADT220072R0011
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    SDCS-CON2-15 + AMC-DC-CLASx-BOARD /SDCS-CON2-15+AMC-CLAS2
    It is recommended to use a SDC-CON2 and SDCS-AMC.. board
    combination as a spare part !!! avoid single board delivery
    (communication between the boards)
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • UNSPSC:
    39120000
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links