Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220072R0009

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220072R0009

General Information

  • Product ID:
    3ADT220072R0009
  • ABB Type Designation:
    SDCS-CON2B-15+AMC-DC-2-COAT
  • Catalog Description:
    SDCS-CON2B-15+AMC-DC-2-COAT; SDCS-CON2B-15+AMC-DC-2-COAT; SDCS-CON2B-
  • Long Description:
    SDCS-CON2B-15+AMC-DC-2-COAT

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DCS601-0025-41
DC Converters DCS601 2-Q, 25A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0025-51
DC Converters DCS601 2-Q, 25A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-41
DC Converters DCS601 2-Q, 50A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-51
DC Converters DCS601 2-Q, 50A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-61
DC Converters DCS601 2-Q, 50A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0075-41
DC Converters DCS601 2-Q, 75A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0075-51
DC Converters DCS601 2-Q, 75A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-41
DC Converters DCS601 2-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-51
DC Converters DCS601 2-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0110-61
DC Converters DCS601 2-Q, 100A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-41
DC Converters DCS601 2-Q, 125A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-51
DC Converters DCS601 2-Q, 125A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0200-41
DC Converters DCS601 2-Q, 180A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0200-51
DC Converters DCS601 2-Q, 180A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-41
DC Converters DCS601 2-Q, 225A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-51
DC Converters DCS601 2-Q, 225A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0270-61
DC Converters DCS601 2-Q, 245A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0350-41
DC Converters DCS601 2-Q, 315A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0350-51
DC Converters DCS601 2-Q, 315A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-41
DC Converters DCS601 2-Q, 405A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-51
DC Converters DCS601 2-Q, 405A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-61
DC Converters DCS601 2-Q, 405A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-41
DC Converters DCS601 2-Q, 470A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-51
DC Converters DCS601 2-Q, 470A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0680-41
DC Converters DCS601 2-Q, 610A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0680-51
DC Converters DCS601 2-Q, 610A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0820-41
DC Converters DCS601 2-Q, 740A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0820-51
DC Converters DCS601 2-Q, 740A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0900-41 1 piece
DCS601-0900-51 1 piece
DCS601-0903-61
DC Converters DCS601 2-Q, 900A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0903-71
DC Converters DCS601 2-Q, 900A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-41
DC Converters DCS601 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-51
DC Converters DCS601 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1200-41 1 piece
DCS601-1200-51 1 piece
DCS601-1203-41
DC Converters DCS601 2-Q, 1200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1203-51
DC Converters DCS601 2-Q, 1200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1500-41 1 piece
DCS601-1500-51 1 piece
DCS601-1500-61 1 piece
DCS601-1500-71 1 piece
DCS601-1503-41
DC Converters DCS601 2-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-51
DC Converters DCS601 2-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-61
DC Converters DCS601 2-Q, 1500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-71
DC Converters DCS601 2-Q, 1500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1903-81
DC Converters DCS601 2-Q, 1900A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2000-41 1 piece
DCS601-2000-51 1 piece
DCS601-2003-41
DC Converters DCS601 2-Q, 2000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-51
DC Converters DCS601 2-Q, 2000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-61
DC Converters DCS601 2-Q, 2000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-71
DC Converters DCS601 2-Q, 2000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2050-61-L 1 piece
DCS601-2050-61-R 1 piece
DCS601-2050-71-L 1 piece
DCS601-2050-71-R 1 piece
DCS601-2050-81-L 1 piece
DCS601-2050-81-R 1 piece
DCS601-2050-91-L 1 piece
DCS601-2050-91-R 1 piece
DCS601-2053-51
DC Converters DCS601 2-Q, 2050A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-61
DC Converters DCS601 2-Q, 2050A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-71
DC Converters DCS601 2-Q, 2050A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-91-L
DC Converters DCS601 2-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-91-R
DC Converters DCS601 2-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2500-41-L 1 piece
DCS601-2500-41-R 1 piece
DCS601-2500-51-L 1 piece
DCS601-2500-51-R 1 piece
DCS601-2500-61-L 1 piece
DCS601-2500-61-R 1 piece
DCS601-2500-71-L 1 piece
DCS601-2500-71-R 1 piece
DCS601-2503-41
DC Converters DCS601 2-Q, 2500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-51
DC Converters DCS601 2-Q, 2500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-61
DC Converters DCS601 2-Q, 2500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-71
DC Converters DCS601 2-Q, 2500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-81
DC Converters DCS601 2-Q, 2500A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-11-L
DC Converters DCS601 2-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-11-R
DC Converters DCS601 2-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-L
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-R
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2650-11-L 1 piece
DCS601-2650-11-R 1 piece
DCS601-2650-91-L 1 piece
DCS601-2650-91-R 1 piece
DCS601-3003-41
DC Converters DCS601 2-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-51
DC Converters DCS601 2-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-61
DC Converters DCS601 2-Q, 3000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-71
DC Converters DCS601 2-Q, 3000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-81
DC Converters DCS601 2-Q, 3000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3200-11-L 1 piece
DCS601-3200-11-R 1 piece
DCS601-3200-81-L 1 piece
DCS601-3200-81-R 1 piece
DCS601-3200-91-L 1 piece
DCS601-3200-91-R 1 piece
DCS601-3300-41-L 1 piece
DCS601-3300-41-R 1 piece
DCS601-3300-51-L 1 piece
DCS601-3300-51-R 1 piece
DCS601-3300-61-L 1 piece
DCS601-3300-61-R 1 piece
DCS601-3300-71-L 1 piece
DCS601-3300-71-R 1 piece
DCS601-3303-11-L
DC Converters DCS601 2-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-11-R
DC Converters DCS601 2-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-41-L
DC Converters DCS601 2-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-41-R
DC Converters DCS601 2-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-51-L
DC Converters DCS601 2-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-51-R
DC Converters DCS601 2-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-61-L
DC Converters DCS601 2-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-61-R
DC Converters DCS601 2-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-71-L
DC Converters DCS601 2-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-71-R
DC Converters DCS601 2-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-81-L
DC Converters DCS601 2-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-81-R
DC Converters DCS601 2-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-L
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-R
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4000-41-L 1 piece
DCS601-4000-41-R 1 piece
DCS601-4000-51-L 1 piece
DCS601-4000-51-R 1 piece
DCS601-4000-61-L 1 piece
DCS601-4000-61-R 1 piece
DCS601-4000-71-L 1 piece
DCS601-4000-71-R 1 piece
DCS601-4000-81-L 1 piece
DCS601-4000-81-R 1 piece
DCS601-4000-91-L 1 piece
DCS601-4000-91-R 1 piece
DCS601-4003-41-L
DC Converters DCS601 2-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-41-R
DC Converters DCS601 2-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-51-L
DC Converters DCS601 2-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-51-R
DC Converters DCS601 2-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-61-L
DC Converters DCS601 2-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-61-R
DC Converters DCS601 2-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-71-L
DC Converters DCS601 2-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-71-R
DC Converters DCS601 2-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-81-L
DC Converters DCS601 2-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-81-R
DC Converters DCS601 2-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-L
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-R
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4750-61-L 1 piece
DCS601-4750-61-R 1 piece
DCS601-4750-71-L 1 piece
DCS601-4750-71-R 1 piece
DCS601-4750-81-L 1 piece
DCS601-4750-81-R 1 piece
DCS601-4803-61-L
DC Converters DCS601 2-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-61-R
DC Converters DCS601 2-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-71-L
DC Converters DCS601 2-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-71-R
DC Converters DCS601 2-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-81-L
DC Converters DCS601 2-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-81-R
DC Converters DCS601 2-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5150-41-L 1 piece
DCS601-5150-41-R 1 piece
DCS601-5150-51-L 1 piece
DCS601-5150-51-R 1 piece
DCS601-5203-41-L
DC Converters DCS601 2-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-41-R
DC Converters DCS601 2-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-51-L
DC Converters DCS601 2-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-51-R
DC Converters DCS601 2-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0025-41
DC Converters DCS602 4-Q, 25A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0025-51
DC Converters DCS602 4-Q, 25A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-41
DC Converters DCS602 4-Q, 50A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-51
DC Converters DCS602 4-Q, 50A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-61
DC Converters DCS602 4-Q, 50A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0075-41
DC Converters DCS602 4-Q, 75A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0075-51
DCS602-0520-51-xxxxxxx 1 piece
DCS602-0100-41
DC Converters DCS602 4-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0100-51
DC Converters DCS602 4-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0110-61
DC Converters DCS602 4-Q, 110A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-41
DC Converters DCS602 4-Q, 140A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-51
DC Converters DCS602 4-Q, 140A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0200-41
DC Converters DCS602 4-Q, 200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0200-51
DC Converters DCS602 4-Q, 200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-41
DC Converters DCS602 4-Q, 250A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-51
DC Converters DCS602 4-Q, 250A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0270-61
DC Converters DCS602 4-Q, 270A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0350-41
DC Converters DCS602 4-Q, 350A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0350-51
DC Converters DCS602 4-Q, 350A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-41
DC Converters DCS602 4-Q, 450A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-51
DC Converters DCS602 4-Q, 450A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-61
DC Converters DCS602 4-Q, 450A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-41
DC Converters DCS602 4-Q, 520A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-51
DC Converters DCS602 4-Q, 520A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0680-41
DC Converters DCS602 4-Q, 680A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0680-51
DC Converters DCS602 4-Q, 680A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0820-41
DC Converters DCS602 4-Q, 820A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0820-51
DC Converters DCS602 4-Q, 820A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0900-41 1 piece
DCS602-0900-51 1 piece
DCS602-0903-61
DC Converters DCS602 4-Q, 900A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0903-71
DC Converters DCS602 4-Q, 900A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-41
DC Converters DCS602 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-51
DC Converters DCS602 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1200-41 1 piece
DCS602-1200-51 1 piece
DCS602-1203-41
DC Converters DCS602 4-Q, 1200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1203-51
DC Converters DCS602 4-Q, 1200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1500-41 1 piece
DCS602-1500-51 1 piece
DCS602-1500-61 1 piece
DCS602-1500-71 1 piece
DCS602-1503-41
DC Converters DCS602 4-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-51
DC Converters DCS602 4-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-61
DC Converters DCS602 4-Q, 1500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-71
DC Converters DCS602 4-Q, 1500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1903-81
DC Converters DCS602 4-Q, 1900A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2000-41 1 piece
DCS602-2000-51 1 piece
DCS602-2003-41
DC Converters DCS602 4-Q, 2000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2003-51
DC Converters DCS602 4-Q, 2000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2050-61-L 1 piece
DCS602-2050-61-R 1 piece
DCS602-2050-71-L 1 piece
DCS602-2050-71-R 1 piece
DCS602-2050-81-L 1 piece
DCS602-2050-81-R 1 piece
DCS602-2050-91-L 1 piece
DCS602-2050-91-R 1 piece
DCS602-2053-51
DC Converters DCS602 4-Q, 2050A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-61
DC Converters DCS602 4-Q, 2050A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-71
DC Converters DCS602 4-Q, 2050A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-91-L
DC Converters DCS602 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-91-R
DC Converters DCS602 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2500-41-L 1 piece
DCS602-2500-41-R 1 piece
DCS602-2500-51-L 1 piece
DCS602-2500-51-R 1 piece
DCS602-2500-61-L 1 piece
DCS602-2500-61-R 1 piece
DCS602-2500-71-L 1 piece
DCS602-2500-71-R 1 piece
DCS602-2503-41
DC Converters DCS602 4-Q, 2500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-51
DC Converters DCS602 4-Q, 2500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-61
DC Converters DCS602 4-Q, 2500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-71
DC Converters DCS602 4-Q, 2500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-81
DC Converters DCS602 4-Q, 2500A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-11-L
DC Converters DCS602 4-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-11-R
DC Converters DCS602 4-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-91-L
DC Converters DCS602 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-91-R
DC Converters DCS602 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2650-11-L 1 piece
DCS602-2650-11-R 1 piece
DCS602-2650-91-L 1 piece
DCS602-2650-91-R 1 piece
DCS602-3003-41
DC Converters DCS602 4-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-51
DC Converters DCS602 4-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-61
DC Converters DCS602 4-Q, 3000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-71
DC Converters DCS602 4-Q, 3000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-81
DC Converters DCS602 4-Q, 3000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3200-11-L 1 piece
DCS602-3200-11-R 1 piece
DCS602-3200-81-L 1 piece
DCS602-3200-81-R 1 piece
DCS602-3200-91-L 1 piece
DCS602-3200-91-R 1 piece
DCS602-3300-41-L 1 piece
DCS602-3300-41-R 1 piece
DCS602-3300-51-L 1 piece
DCS602-3300-51-R 1 piece
DCS602-3300-61-L 1 piece
DCS602-3300-61-R 1 piece
DCS602-3300-71-L 1 piece
DCS602-3300-71-R 1 piece
DCS602-3303-11-L
DC Converters DCS602 4-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-11-R
DC Converters DCS602 4-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-41-L
DC Converters DCS602 4-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-41-R
DC Converters DCS602 4-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-51-L
DC Converters DCS602 4-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-51-R
DC Converters DCS602 4-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-61-L
DC Converters DCS602 4-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-61-R
DC Converters DCS602 4-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-71-L
DC Converters DCS602 4-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-71-R
DC Converters DCS602 4-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-81-L
DC Converters DCS602 4-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-81-R
DC Converters DCS602 4-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-L
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-R
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4000-41-L 1 piece
DCS602-4000-41-R 1 piece
DCS602-4000-51-L 1 piece
DCS602-4000-51-R 1 piece
DCS602-4000-61-L 1 piece
DCS602-4000-61-R 1 piece
DCS602-4000-71-L 1 piece
DCS602-4000-71-R 1 piece
DCS602-4000-81-L 1 piece
DCS602-4000-81-R 1 piece
DCS602-4000-91-L 1 piece
DCS602-4000-91-R 1 piece
DCS602-4003-41-L
DC Converters DCS602 4-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-41-R
DC Converters DCS602 4-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-51-L
DC Converters DCS602 4-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-51-R
DC Converters DCS602 4-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-61-L
DC Converters DCS602 4-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-61-R
DC Converters DCS602 4-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-71-L
DC Converters DCS602 4-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-71-R
DC Converters DCS602 4-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-81-L
DC Converters DCS602 4-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-81-R
DC Converters DCS602 4-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-L
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-R
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4750-61-L 1 piece
DCS602-4750-61-R 1 piece
DCS602-4750-71-L 1 piece
DCS602-4750-71-R 1 piece
DCS602-4750-81-L 1 piece
DCS602-4750-81-R 1 piece
DCS602-4803-61-L
DC Converters DCS602 4-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-61-R
DC Converters DCS602 4-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-71-L
DC Converters DCS602 4-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-71-R
DC Converters DCS602 4-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-81-L
DC Converters DCS602 4-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-81-R
DC Converters DCS602 4-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5150-41-L 1 piece
DCS602-5150-41-R 1 piece
DCS602-5150-51-L 1 piece
DCS602-5150-51-R 1 piece
DCS602-5203-41-L
DC Converters DCS602 4-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-41-R
DC Converters DCS602 4-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-51-L
DC Converters DCS602 4-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-51-R
DC Converters DCS602 4-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3ADT220090R0040
SDCS-AMC-DC2-COAT; SDCS-AMC-DC2-COAT CONTROL UNIT 1.000 PCE
3ADT309600R1012 CONTROL BOARD 1.000 PCE

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    SDCS-CON2B-15+AMC-DC-2-COAT; SDCS-CON2B-
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SDCS-CON2B-15+AMC-DC-2-COAT; SDCS-C

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links