Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220072R0011

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220072R0011

General Information

  • Product ID:
    3ADT220072R0011
  • ABB Type Designation:
    -
  • Catalog Description:
    -; SDCS-CON2-15+AMC-CLAS2-COAT

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DCS601-0025-41
DC Converters DCS601 2-Q, 25A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0025-51
DC Converters DCS601 2-Q, 25A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-41
DC Converters DCS601 2-Q, 50A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-51
DC Converters DCS601 2-Q, 50A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0050-61
DC Converters DCS601 2-Q, 50A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0075-41
DC Converters DCS601 2-Q, 75A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0075-51
DC Converters DCS601 2-Q, 75A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-41
DC Converters DCS601 2-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-51
DC Converters DCS601 2-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0110-61
DC Converters DCS601 2-Q, 100A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-41
DC Converters DCS601 2-Q, 125A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-51
DC Converters DCS601 2-Q, 125A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0200-41
DC Converters DCS601 2-Q, 180A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0200-51
DC Converters DCS601 2-Q, 180A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-41
DC Converters DCS601 2-Q, 225A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-51
DC Converters DCS601 2-Q, 225A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0270-61
DC Converters DCS601 2-Q, 245A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0350-41
DC Converters DCS601 2-Q, 315A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0350-51
DC Converters DCS601 2-Q, 315A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-41
DC Converters DCS601 2-Q, 405A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-51
DC Converters DCS601 2-Q, 405A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-61
DC Converters DCS601 2-Q, 405A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-41
DC Converters DCS601 2-Q, 470A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-51
DC Converters DCS601 2-Q, 470A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0680-41
DC Converters DCS601 2-Q, 610A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0680-51
DC Converters DCS601 2-Q, 610A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0820-41
DC Converters DCS601 2-Q, 740A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0820-51
DC Converters DCS601 2-Q, 740A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0900-41 1 piece
DCS601-0900-51 1 piece
DCS601-0903-61
DC Converters DCS601 2-Q, 900A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0903-71
DC Converters DCS601 2-Q, 900A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-41
DC Converters DCS601 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-51
DC Converters DCS601 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1200-41 1 piece
DCS601-1200-51 1 piece
DCS601-1203-41
DC Converters DCS601 2-Q, 1200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1203-51
DC Converters DCS601 2-Q, 1200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1500-41 1 piece
DCS601-1500-51 1 piece
DCS601-1500-61 1 piece
DCS601-1500-71 1 piece
DCS601-1503-41
DC Converters DCS601 2-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-51
DC Converters DCS601 2-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-61
DC Converters DCS601 2-Q, 1500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1503-71
DC Converters DCS601 2-Q, 1500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1903-81
DC Converters DCS601 2-Q, 1900A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2000-41 1 piece
DCS601-2000-51 1 piece
DCS601-2003-41
DC Converters DCS601 2-Q, 2000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-51
DC Converters DCS601 2-Q, 2000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-61
DC Converters DCS601 2-Q, 2000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2003-71
DC Converters DCS601 2-Q, 2000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2050-61-L 1 piece
DCS601-2050-61-R 1 piece
DCS601-2050-71-L 1 piece
DCS601-2050-71-R 1 piece
DCS601-2050-81-L 1 piece
DCS601-2050-81-R 1 piece
DCS601-2050-91-L 1 piece
DCS601-2050-91-R 1 piece
DCS601-2053-51
DC Converters DCS601 2-Q, 2050A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-61
DC Converters DCS601 2-Q, 2050A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-71
DC Converters DCS601 2-Q, 2050A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-91-L
DC Converters DCS601 2-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2053-91-R
DC Converters DCS601 2-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2500-41-L 1 piece
DCS601-2500-41-R 1 piece
DCS601-2500-51-L 1 piece
DCS601-2500-51-R 1 piece
DCS601-2500-61-L 1 piece
DCS601-2500-61-R 1 piece
DCS601-2500-71-L 1 piece
DCS601-2500-71-R 1 piece
DCS601-2503-41
DC Converters DCS601 2-Q, 2500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-51
DC Converters DCS601 2-Q, 2500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-61
DC Converters DCS601 2-Q, 2500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-71
DC Converters DCS601 2-Q, 2500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2503-81
DC Converters DCS601 2-Q, 2500A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-11-L
DC Converters DCS601 2-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-11-R
DC Converters DCS601 2-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-L
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2603-91-R
DC Converters DCS601 2-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-2650-11-L 1 piece
DCS601-2650-11-R 1 piece
DCS601-2650-91-L 1 piece
DCS601-2650-91-R 1 piece
DCS601-3003-41
DC Converters DCS601 2-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-51
DC Converters DCS601 2-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-61
DC Converters DCS601 2-Q, 3000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-71
DC Converters DCS601 2-Q, 3000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3003-81
DC Converters DCS601 2-Q, 3000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3200-11-L 1 piece
DCS601-3200-11-R 1 piece
DCS601-3200-81-L 1 piece
DCS601-3200-81-R 1 piece
DCS601-3200-91-L 1 piece
DCS601-3200-91-R 1 piece
DCS601-3300-41-L 1 piece
DCS601-3300-41-R 1 piece
DCS601-3300-51-L 1 piece
DCS601-3300-51-R 1 piece
DCS601-3300-61-L 1 piece
DCS601-3300-61-R 1 piece
DCS601-3300-71-L 1 piece
DCS601-3300-71-R 1 piece
DCS601-3303-11-L
DC Converters DCS601 2-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-11-R
DC Converters DCS601 2-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-41-L
DC Converters DCS601 2-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-41-R
DC Converters DCS601 2-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-51-L
DC Converters DCS601 2-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-51-R
DC Converters DCS601 2-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-61-L
DC Converters DCS601 2-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-61-R
DC Converters DCS601 2-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-71-L
DC Converters DCS601 2-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-71-R
DC Converters DCS601 2-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-81-L
DC Converters DCS601 2-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-81-R
DC Converters DCS601 2-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-L
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-R
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4000-41-L 1 piece
DCS601-4000-41-R 1 piece
DCS601-4000-51-L 1 piece
DCS601-4000-51-R 1 piece
DCS601-4000-61-L 1 piece
DCS601-4000-61-R 1 piece
DCS601-4000-71-L 1 piece
DCS601-4000-71-R 1 piece
DCS601-4000-81-L 1 piece
DCS601-4000-81-R 1 piece
DCS601-4000-91-L 1 piece
DCS601-4000-91-R 1 piece
DCS601-4003-41-L
DC Converters DCS601 2-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-41-R
DC Converters DCS601 2-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-51-L
DC Converters DCS601 2-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-51-R
DC Converters DCS601 2-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-61-L
DC Converters DCS601 2-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-61-R
DC Converters DCS601 2-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-71-L
DC Converters DCS601 2-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-71-R
DC Converters DCS601 2-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-81-L
DC Converters DCS601 2-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-81-R
DC Converters DCS601 2-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-L
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-R
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4750-61-L 1 piece
DCS601-4750-61-R 1 piece
DCS601-4750-71-L 1 piece
DCS601-4750-71-R 1 piece
DCS601-4750-81-L 1 piece
DCS601-4750-81-R 1 piece
DCS601-4803-61-L
DC Converters DCS601 2-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-61-R
DC Converters DCS601 2-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-71-L
DC Converters DCS601 2-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-71-R
DC Converters DCS601 2-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-81-L
DC Converters DCS601 2-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4803-81-R
DC Converters DCS601 2-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5150-41-L 1 piece
DCS601-5150-41-R 1 piece
DCS601-5150-51-L 1 piece
DCS601-5150-51-R 1 piece
DCS601-5203-41-L
DC Converters DCS601 2-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-41-R
DC Converters DCS601 2-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-51-L
DC Converters DCS601 2-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-5203-51-R
DC Converters DCS601 2-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0025-41
DC Converters DCS602 4-Q, 25A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0025-51
DC Converters DCS602 4-Q, 25A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-41
DC Converters DCS602 4-Q, 50A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-51
DC Converters DCS602 4-Q, 50A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0050-61
DC Converters DCS602 4-Q, 50A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0075-41
DC Converters DCS602 4-Q, 75A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0075-51
DCS602-0520-51-xxxxxxx 1 piece
DCS602-0100-41
DC Converters DCS602 4-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0100-51
DC Converters DCS602 4-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0110-61
DC Converters DCS602 4-Q, 110A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-41
DC Converters DCS602 4-Q, 140A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-51
DC Converters DCS602 4-Q, 140A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0200-41
DC Converters DCS602 4-Q, 200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0200-51
DC Converters DCS602 4-Q, 200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-41
DC Converters DCS602 4-Q, 250A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-51
DC Converters DCS602 4-Q, 250A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0270-61
DC Converters DCS602 4-Q, 270A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0350-41
DC Converters DCS602 4-Q, 350A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0350-51
DC Converters DCS602 4-Q, 350A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-41
DC Converters DCS602 4-Q, 450A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-51
DC Converters DCS602 4-Q, 450A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-61
DC Converters DCS602 4-Q, 450A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-41
DC Converters DCS602 4-Q, 520A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-51
DC Converters DCS602 4-Q, 520A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0680-41
DC Converters DCS602 4-Q, 680A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0680-51
DC Converters DCS602 4-Q, 680A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0820-41
DC Converters DCS602 4-Q, 820A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0820-51
DC Converters DCS602 4-Q, 820A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0900-41 1 piece
DCS602-0900-51 1 piece
DCS602-0903-61
DC Converters DCS602 4-Q, 900A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0903-71
DC Converters DCS602 4-Q, 900A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-41
DC Converters DCS602 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-51
DC Converters DCS602 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1200-41 1 piece
DCS602-1200-51 1 piece
DCS602-1203-41
DC Converters DCS602 4-Q, 1200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1203-51
DC Converters DCS602 4-Q, 1200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1500-41 1 piece
DCS602-1500-51 1 piece
DCS602-1500-61 1 piece
DCS602-1500-71 1 piece
DCS602-1503-41
DC Converters DCS602 4-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-51
DC Converters DCS602 4-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-61
DC Converters DCS602 4-Q, 1500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1503-71
DC Converters DCS602 4-Q, 1500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1903-81
DC Converters DCS602 4-Q, 1900A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2000-41 1 piece
DCS602-2000-51 1 piece
DCS602-2003-41
DC Converters DCS602 4-Q, 2000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2003-51
DC Converters DCS602 4-Q, 2000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2050-61-L 1 piece
DCS602-2050-61-R 1 piece
DCS602-2050-71-L 1 piece
DCS602-2050-71-R 1 piece
DCS602-2050-81-L 1 piece
DCS602-2050-81-R 1 piece
DCS602-2050-91-L 1 piece
DCS602-2050-91-R 1 piece
DCS602-2053-51
DC Converters DCS602 4-Q, 2050A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-61
DC Converters DCS602 4-Q, 2050A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-71
DC Converters DCS602 4-Q, 2050A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-91-L
DC Converters DCS602 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2053-91-R
DC Converters DCS602 4-Q, 2050A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2500-41-L 1 piece
DCS602-2500-41-R 1 piece
DCS602-2500-51-L 1 piece
DCS602-2500-51-R 1 piece
DCS602-2500-61-L 1 piece
DCS602-2500-61-R 1 piece
DCS602-2500-71-L 1 piece
DCS602-2500-71-R 1 piece
DCS602-2503-41
DC Converters DCS602 4-Q, 2500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-51
DC Converters DCS602 4-Q, 2500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-61
DC Converters DCS602 4-Q, 2500A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-71
DC Converters DCS602 4-Q, 2500A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2503-81
DC Converters DCS602 4-Q, 2500A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-11-L
DC Converters DCS602 4-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-11-R
DC Converters DCS602 4-Q, 2600A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-91-L
DC Converters DCS602 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2603-91-R
DC Converters DCS602 4-Q, 2600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-2650-11-L 1 piece
DCS602-2650-11-R 1 piece
DCS602-2650-91-L 1 piece
DCS602-2650-91-R 1 piece
DCS602-3003-41
DC Converters DCS602 4-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-51
DC Converters DCS602 4-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-61
DC Converters DCS602 4-Q, 3000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-71
DC Converters DCS602 4-Q, 3000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3003-81
DC Converters DCS602 4-Q, 3000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3200-11-L 1 piece
DCS602-3200-11-R 1 piece
DCS602-3200-81-L 1 piece
DCS602-3200-81-R 1 piece
DCS602-3200-91-L 1 piece
DCS602-3200-91-R 1 piece
DCS602-3300-41-L 1 piece
DCS602-3300-41-R 1 piece
DCS602-3300-51-L 1 piece
DCS602-3300-51-R 1 piece
DCS602-3300-61-L 1 piece
DCS602-3300-61-R 1 piece
DCS602-3300-71-L 1 piece
DCS602-3300-71-R 1 piece
DCS602-3303-11-L
DC Converters DCS602 4-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-11-R
DC Converters DCS602 4-Q, 3300A, 1190V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-41-L
DC Converters DCS602 4-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-41-R
DC Converters DCS602 4-Q, 3300A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-51-L
DC Converters DCS602 4-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-51-R
DC Converters DCS602 4-Q, 3300A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-61-L
DC Converters DCS602 4-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-61-R
DC Converters DCS602 4-Q, 3300A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-71-L
DC Converters DCS602 4-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-71-R
DC Converters DCS602 4-Q, 3300A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-81-L
DC Converters DCS602 4-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-81-R
DC Converters DCS602 4-Q, 3300A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-L
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-R
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4000-41-L 1 piece
DCS602-4000-41-R 1 piece
DCS602-4000-51-L 1 piece
DCS602-4000-51-R 1 piece
DCS602-4000-61-L 1 piece
DCS602-4000-61-R 1 piece
DCS602-4000-71-L 1 piece
DCS602-4000-71-R 1 piece
DCS602-4000-81-L 1 piece
DCS602-4000-81-R 1 piece
DCS602-4000-91-L 1 piece
DCS602-4000-91-R 1 piece
DCS602-4003-41-L
DC Converters DCS602 4-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-41-R
DC Converters DCS602 4-Q, 4000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-51-L
DC Converters DCS602 4-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-51-R
DC Converters DCS602 4-Q, 4000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-61-L
DC Converters DCS602 4-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-61-R
DC Converters DCS602 4-Q, 4000A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-71-L
DC Converters DCS602 4-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-71-R
DC Converters DCS602 4-Q, 4000A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-81-L
DC Converters DCS602 4-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-81-R
DC Converters DCS602 4-Q, 4000A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-L
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-R
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4750-61-L 1 piece
DCS602-4750-61-R 1 piece
DCS602-4750-71-L 1 piece
DCS602-4750-71-R 1 piece
DCS602-4750-81-L 1 piece
DCS602-4750-81-R 1 piece
DCS602-4803-61-L
DC Converters DCS602 4-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-61-R
DC Converters DCS602 4-Q, 4800A, 600V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-71-L
DC Converters DCS602 4-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-71-R
DC Converters DCS602 4-Q, 4800A, 690V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-81-L
DC Converters DCS602 4-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4803-81-R
DC Converters DCS602 4-Q, 4800A, 790V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5150-41-L 1 piece
DCS602-5150-41-R 1 piece
DCS602-5150-51-L 1 piece
DCS602-5150-51-R 1 piece
DCS602-5203-41-L
DC Converters DCS602 4-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-41-R
DC Converters DCS602 4-Q, 5200A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-51-L
DC Converters DCS602 4-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-5203-51-R
DC Converters DCS602 4-Q, 5200A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    SDCS-CON2-15+AMC-CLAS2-COAT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.011 m³

Dimensions

  • Product Net Weight:
    1 kg
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SDCS-CON2-15+AMC-CLAS2-COAT

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links