Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT751004P0003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT751004P0003

General Information

  • Product ID:
    3ADT751004P0003
  • ABB Type Designation:
    Current Transformer 1500:1, 150A
  • Catalog Description:
    Current Transformer 1500:1, 150A

Additional Information

  • ABB Type Designation:
    Current Transformer 1500:1, 150A
  • CN8:
    85043129
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85043129
  • Frame Size:
    A
  • Gross Weight:
    1 kg
  • Invoice Description:
    Current Transformer 1500:1, 150A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Options
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Weight:
    0.092 kg
  • Product Net Width:
    1 mm
  • Product Type:
    OPTIONS
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ADT751004P0004
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Finland
    Menden, Germany
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
    Finland
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links