Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT751004P0004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT751004P0004

General Information

  • Product ID:
    3ADT751004P0004
  • ABB Type Designation:
    PWSXXX FOR D1 1500:1 / 150A
  • Catalog Description:
    PWSXXX FOR D1 1500:1 / 150A; CURRENT TRANSFORMER
  • Long Description:
    PWSXXX FOR D1 1500:1 / 150A

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218465R0001
DCS550-S01-0020-05-00-00; DC Converters DCS550 2-Q, 20A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0002
DCS550-S01-0045-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0045-05-00-00;

Voltage : 525 V;
Current : 45 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0003
DCS550-S01-0065-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0065-05-00-00;

Voltage : 525 V;
Current : 65 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0004
DCS550-S01-0090-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0090-05-00-00;

Voltage : 525 V;
Current : 90 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0011
DCS550-S02-0025-05-00-00; DC Converters DCS550 4-Q, 25A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0012
DCS550-S02-0050-05-00-00; DC Converter ;
Typecode: DCS550-S02-0050-05-00-00;

Voltage : 525 V;
Current : 50 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0013
DCS550-S02-0075-05-00-00; DC Converter ;
Typecode: DCS550-S02-0075-05-00-00;

Voltage : 525 V;
Current : 75 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0014
DCS550-S02-0100-05-00-00; DC Converter ;
Typecode: DCS550-S02-0100-05-00-00;

Voltage : 525 V;
Current : 100 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DCS800-S01-0020-04 1 piece
DCS800-S01-0020-05 1 piece
DCS800-S01-0045-04 1 piece
DCS800-S01-0045-05 1 piece
DCS800-S01-0065-04 1 piece
DCS800-S01-0065-05 1 piece
DCS800-S01-0090-04 1 piece
DCS800-S01-0090-05 1 piece
DCS800-S01-0125-04 1 piece
DCS800-S01-0125-05 1 piece
DCS800-S02-0025-04 1 piece
DCS800-S02-0025-05 1 piece
DCS800-S02-0050-04 1 piece
DCS800-S02-0050-05 1 piece
DCS800-S02-0075-04 1 piece
DCS800-S02-0075-05 1 piece
DCS800-S02-0100-04 1 piece
DCS800-S02-0100-05 1 piece
DCS800-S02-0140-04 1 piece
DCS800-S02-0140-05 1 piece
DCS880-S01-0020-04X0 1 piece
DCS880-S01-0020-05X0 1 piece
DCS880-S01-0045-04X0 1 piece
DCS880-S01-0045-05X0 1 piece
DCS880-S01-0065-04X0 1 piece
DCS880-S01-0065-05X0 1 piece
DCS880-S01-0090-04X0 1 piece
DCS880-S01-0090-05X0 1 piece
DCS880-S02-0025-04X0 1 piece
DCS880-S02-0025-05X0 1 piece
DCS880-S02-0050-04X0 1 piece
DCS880-S02-0050-05X0 1 piece
DCS880-S02-0075-04X0 1 piece
DCS880-S02-0075-05X0 1 piece
DCS880-S02-0100-04X0 1 piece
DCS880-S02-0100-05X0 1 piece
DCT880-W02-0020-04
1 piece
DCT880-W02-0020-05
1 piece
DCT880-W02-0035-04
1 piece
DCT880-W02-0035-05
1 piece
DCT880-W02-0035-07
1 piece
DCT880-W02-0055-04
1 piece
DCT880-W02-0055-05
1 piece
DCT880-W02-0080-04
1 piece
DCT880-W02-0080-05
1 piece
DCT880-W02-0080-07
1 piece
DCT880-W02-0100-04
1 piece
DCT880-W02-0100-05
1 piece
DCT880-W02-0100-07
1 piece
DCT880-W02-0125-04
1 piece
DCT880-W02-0125-05
1 piece
DCT880-W03-0020-04
1 piece
DCT880-W03-0020-05
1 piece
DCT880-W03-0035-04
1 piece
DCT880-W03-0035-05
1 piece
DCT880-W03-0035-07
1 piece
DCT880-W03-0055-04
1 piece
DCT880-W03-0055-05
1 piece
DCT880-W03-0080-04
1 piece
DCT880-W03-0080-05
1 piece
DCT880-W03-0080-07
1 piece
DCT880-W03-0100-04
1 piece
DCT880-W03-0100-05
1 piece
DCT880-W03-0100-07
1 piece
DCT880-W03-0125-04
1 piece
DCT880-W03-0125-05
1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    85043129
  • Invoice Description:
    CURRENT TRANSFORMER
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.092 kg
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    CURRENT TRANSFORMER

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links