Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT751007P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT751007P0001

General Information

  • Product ID:
    3ADT751007P0001
  • ABB Type Designation:
    PWS XXX FOR D7 4000:1 / 5KA
  • Catalog Description:
    PWS XXX FOR D7 4000:1 / 5KA; CURRENT TRANSFORMER 5kA, 4000
  • Long Description:
    CURRENT TRANSFORMER,5000A

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DCS501B2050-61-L 1 piece
DCS501B2050-61-R 1 piece
DCS501B2050-71-L 1 piece
DCS501B2050-71-R 1 piece
DCS501B2050-81-L 1 piece
DCS501B2050-81-R 1 piece
DCS501B2050-91-L 1 piece
DCS501B2050-91-R 1 piece
DCS501B2053-91-L
1 piece
DCS501B2053-91-R
1 piece
DCS501B2500-41-L 1 piece
DCS501B2500-41-R 1 piece
DCS501B2500-51-L 1 piece
DCS501B2500-51-R 1 piece
DCS501B2500-61-L 1 piece
DCS501B2500-61-R 1 piece
DCS501B2500-71-L 1 piece
DCS501B2500-71-R 1 piece
DCS501B2603-11-L
1 piece
DCS501B2603-11-R
1 piece
DCS501B2603-91-L
1 piece
DCS501B2603-91-R
1 piece
DCS501B2650-11-L 1 piece
DCS501B2650-11-R 1 piece
DCS501B2650-91-L 1 piece
DCS501B2650-91-R 1 piece
DCS501B3200-11-L 1 piece
DCS501B3200-11-R 1 piece
DCS501B3200-81-L 1 piece
DCS501B3200-81-R 1 piece
DCS501B3200-91-L 1 piece
DCS501B3200-91-R 1 piece
DCS501B3300-41-L 1 piece
DCS501B3300-41-R 1 piece
DCS501B3300-51-L 1 piece
DCS501B3300-51-R 1 piece
DCS501B3300-61-L 1 piece
DCS501B3300-61-R 1 piece
DCS501B3300-71-L 1 piece
DCS501B3300-71-R 1 piece
DCS501B3303-11-L
1 piece
DCS501B3303-11-R
1 piece
DCS501B3303-41-L
1 piece
DCS501B3303-41-R
1 piece
DCS501B3303-51-L
1 piece
DCS501B3303-51-R
1 piece
DCS501B3303-61-L
1 piece
DCS501B3303-61-R
1 piece
DCS501B3303-71-L
1 piece
DCS501B3303-71-R
1 piece
DCS501B3303-81-L
1 piece
DCS501B3303-81-R
1 piece
DCS501B3303-91-L
1 piece
DCS501B3303-91-R
1 piece
DCS501B4000-41-L 1 piece
DCS501B4000-41-R 1 piece
DCS501B4000-51-L 1 piece
DCS501B4000-51-R 1 piece
DCS501B4000-61-L 1 piece
DCS501B4000-61-R 1 piece
DCS501B4000-71-L 1 piece
DCS501B4000-71-R 1 piece
DCS501B4000-81-L 1 piece
DCS501B4000-81-R 1 piece
DCS501B4000-91-L 1 piece
DCS501B4000-91-R 1 piece
DCS501B4003-41-L
1 piece
DCS501B4003-41-R
1 piece
DCS501B4003-51-L
1 piece
DCS501B4003-51-R
1 piece
DCS501B4003-61-L
1 piece
DCS501B4003-61-R
1 piece
DCS501B4003-71-L
1 piece
DCS501B4003-71-R
1 piece
DCS501B4003-81-L
1 piece
DCS501B4003-81-R
1 piece
DCS501B4003-91-L
1 piece
DCS501B4003-91-R
1 piece
DCS501B4750-61-L 1 piece
DCS501B4750-61-R 1 piece
DCS501B4750-71-L 1 piece
DCS501B4750-71-R 1 piece
DCS501B4750-81-L 1 piece
DCS501B4750-81-R 1 piece
DCS501B4803-61-L
1 piece
DCS501B4803-61-R
1 piece
DCS501B4803-71-L
1 piece
DCS501B4803-71-R
1 piece
DCS501B4803-81-L
1 piece
DCS501B4803-81-R
1 piece
DCS501B5150-41-L 1 piece
DCS501B5150-41-R 1 piece
DCS501B5150-51-L 1 piece
DCS501B5150-51-R 1 piece
DCS501B5203-41-L
1 piece
DCS501B5203-41-R
1 piece
DCS501B5203-51-L
1 piece
DCS501B5203-51-R
1 piece
DCS502B2050-61-L 1 piece
DCS502B2050-61-R 1 piece
DCS502B2050-71-L 1 piece
DCS502B2050-71-R 1 piece
DCS502B2050-81-L 1 piece
DCS502B2050-81-R 1 piece
DCS502B2050-91-L 1 piece
DCS502B2050-91-R 1 piece
DCS502B2053-91-L
1 piece
DCS502B2053-91-R
1 piece
DCS502B2500-41-L 1 piece
DCS502B2500-41-R 1 piece
DCS502B2500-51-L 1 piece
DCS502B2500-51-R 1 piece
DCS502B2500-61-L 1 piece
DCS502B2500-61-R 1 piece
DCS502B2500-71-L 1 piece
DCS502B2500-71-R 1 piece
DCS502B2603-11-L
1 piece
DCS502B2603-11-R
1 piece
DCS502B2603-91-L
1 piece
DCS502B2603-91-R
1 piece
DCS502B2650-11-L 1 piece
DCS502B2650-11-R 1 piece
DCS502B2650-91-L 1 piece
DCS502B2650-91-R 1 piece
DCS502B3200-11-L 1 piece
DCS502B3200-11-R 1 piece
DCS502B3200-81-L 1 piece
DCS502B3200-81-R 1 piece
DCS502B3200-91-L 1 piece
DCS502B3200-91-R 1 piece
DCS502B3300-41-L 1 piece
DCS502B3300-41-R 1 piece
DCS502B3300-51-L 1 piece
DCS502B3300-51-R 1 piece
DCS502B3300-61-L 1 piece
DCS502B3300-61-R 1 piece
DCS502B3300-71-L 1 piece
DCS502B3300-71-R 1 piece
DCS502B3303-11-L
1 piece
DCS502B3303-11-R
1 piece
DCS502B3303-41-L
1 piece
DCS502B3303-41-R
1 piece
DCS502B3303-51-L
1 piece
DCS502B3303-51-R
1 piece
DCS502B3303-61-L
1 piece
DCS502B3303-61-R
1 piece
DCS502B3303-71-L
1 piece
DCS502B3303-71-R
1 piece
DCS502B3303-81-L
1 piece
DCS502B3303-81-R
1 piece
DCS502B3303-91-L
1 piece
DCS502B3303-91-R
1 piece
DCS502B4000-41-L 1 piece
DCS502B4000-41-R 1 piece
DCS502B4000-51-L 1 piece
DCS502B4000-51-R 1 piece
DCS502B4000-61-L 1 piece
DCS502B4000-61-R 1 piece
DCS502B4000-71-L 1 piece
DCS502B4000-71-R 1 piece
DCS502B4000-81-L 1 piece
DCS502B4000-81-R 1 piece
DCS502B4000-91-L 1 piece
DCS502B4000-91-R 1 piece
DCS502B4003-41-L
1 piece
DCS502B4003-41-R
1 piece
DCS502B4003-51-L
1 piece
DCS502B4003-51-R
1 piece
DCS502B4003-61-L
1 piece
DCS502B4003-61-R
1 piece
DCS502B4003-71-L
1 piece
DCS502B4003-71-R
1 piece
DCS502B4003-81-L
1 piece
DCS502B4003-81-R
1 piece
DCS502B4003-91-L
1 piece
DCS502B4003-91-R
1 piece
DCS502B4750-61-L 1 piece
DCS502B4750-61-R 1 piece
DCS502B4750-71-L 1 piece
DCS502B4750-71-R 1 piece
DCS502B4750-81-L 1 piece
DCS502B4750-81-R 1 piece
DCS502B4803-61-L
1 piece
DCS502B4803-61-R
1 piece
DCS502B4803-71-L
1 piece
DCS502B4803-71-R
1 piece
DCS502B4803-81-L
1 piece
DCS502B4803-81-R
1 piece
DCS502B5150-41-L 1 piece
DCS502B5150-41-R 1 piece
DCS502B5150-51-L 1 piece
DCS502B5150-51-R 1 piece
DCS502B5203-41-L
1 piece
DCS502B5203-41-R
1 piece
DCS502B5203-51-L
1 piece
DCS502B5203-51-R
1 piece
DCS601-2050-61-L 1 piece
DCS601-2050-61-R 1 piece
DCS601-2050-71-L 1 piece
DCS601-2050-71-R 1 piece
DCS601-2050-81-L 1 piece
DCS601-2050-81-R 1 piece
DCS601-2050-91-L 1 piece
DCS601-2050-91-R 1 piece
DCS601-2053-91-L
1 piece
DCS601-2053-91-R
1 piece
DCS601-2500-41-L 1 piece
DCS601-2500-41-R 1 piece
DCS601-2500-51-L 1 piece
DCS601-2500-51-R 1 piece
DCS601-2500-61-L 1 piece
DCS601-2500-61-R 1 piece
DCS601-2500-71-L 1 piece
DCS601-2500-71-R 1 piece
DCS601-2603-11-L
1 piece
DCS601-2603-11-R
1 piece
DCS601-2603-91-L
1 piece
DCS601-2603-91-R
1 piece
DCS601-2650-11-L 1 piece
DCS601-2650-11-R 1 piece
DCS601-2650-91-L 1 piece
DCS601-2650-91-R 1 piece
DCS601-3200-11-L 1 piece
DCS601-3200-11-R 1 piece
DCS601-3200-81-L 1 piece
DCS601-3200-81-R 1 piece
DCS601-3200-91-L 1 piece
DCS601-3200-91-R 1 piece
DCS601-3300-41-L 1 piece
DCS601-3300-41-R 1 piece
DCS601-3300-51-L 1 piece
DCS601-3300-51-R 1 piece
DCS601-3300-61-L 1 piece
DCS601-3300-61-R 1 piece
DCS601-3300-71-L 1 piece
DCS601-3300-71-R 1 piece
DCS601-3303-11-L
1 piece
DCS601-3303-11-R
1 piece
DCS601-3303-41-L
1 piece
DCS601-3303-41-R
1 piece
DCS601-3303-51-L
1 piece
DCS601-3303-51-R
1 piece
DCS601-3303-61-L
1 piece
DCS601-3303-61-R
1 piece
DCS601-3303-71-L
1 piece
DCS601-3303-71-R
1 piece
DCS601-3303-81-L
1 piece
DCS601-3303-81-R
1 piece
DCS601-3303-91-L
1 piece
DCS601-3303-91-R
1 piece
DCS601-4000-41-L 1 piece
DCS601-4000-41-R 1 piece
DCS601-4000-51-L 1 piece
DCS601-4000-51-R 1 piece
DCS601-4000-61-L 1 piece
DCS601-4000-61-R 1 piece
DCS601-4000-71-L 1 piece
DCS601-4000-71-R 1 piece
DCS601-4000-81-L 1 piece
DCS601-4000-81-R 1 piece
DCS601-4000-91-L 1 piece
DCS601-4000-91-R 1 piece
DCS601-4003-41-L
1 piece
DCS601-4003-41-R
1 piece
DCS601-4003-51-L
1 piece
DCS601-4003-51-R
1 piece
DCS601-4003-61-L
1 piece
DCS601-4003-61-R
1 piece
DCS601-4003-71-L
1 piece
DCS601-4003-71-R
1 piece
DCS601-4003-81-L
1 piece
DCS601-4003-81-R
1 piece
DCS601-4003-91-L
1 piece
DCS601-4003-91-R
1 piece
DCS601-4750-61-L 1 piece
DCS601-4750-61-R 1 piece
DCS601-4750-71-L 1 piece
DCS601-4750-71-R 1 piece
DCS601-4750-81-L 1 piece
DCS601-4750-81-R 1 piece
DCS601-4803-61-L
1 piece
DCS601-4803-61-R
1 piece
DCS601-4803-71-L
1 piece
DCS601-4803-71-R
1 piece
DCS601-4803-81-L
1 piece
DCS601-4803-81-R
1 piece
DCS601-5150-41-L 1 piece
DCS601-5150-41-R 1 piece
DCS601-5150-51-L 1 piece
DCS601-5150-51-R 1 piece
DCS601-5203-41-L
1 piece
DCS601-5203-41-R
1 piece
DCS601-5203-51-L
1 piece
DCS601-5203-51-R
1 piece
DCS602-2050-61-L 1 piece
DCS602-2050-61-R 1 piece
DCS602-2050-71-L 1 piece
DCS602-2050-71-R 1 piece
DCS602-2050-81-L 1 piece
DCS602-2050-81-R 1 piece
DCS602-2050-91-L 1 piece
DCS602-2050-91-R 1 piece
DCS602-2053-91-L
1 piece
DCS602-2053-91-R
1 piece
DCS602-2500-41-L 1 piece
DCS602-2500-41-R 1 piece
DCS602-2500-51-L 1 piece
DCS602-2500-51-R 1 piece
DCS602-2500-61-L 1 piece
DCS602-2500-61-R 1 piece
DCS602-2500-71-L 1 piece
DCS602-2500-71-R 1 piece
DCS602-2603-11-L
1 piece
DCS602-2603-11-R
1 piece
DCS602-2603-91-L
1 piece
DCS602-2603-91-R
1 piece
DCS602-2650-11-L 1 piece
DCS602-2650-11-R 1 piece
DCS602-2650-91-L 1 piece
DCS602-2650-91-R 1 piece
DCS602-3200-11-L 1 piece
DCS602-3200-11-R 1 piece
DCS602-3200-81-L 1 piece
DCS602-3200-81-R 1 piece
DCS602-3200-91-L 1 piece
DCS602-3200-91-R 1 piece
DCS602-3300-41-L 1 piece
DCS602-3300-41-R 1 piece
DCS602-3300-51-L 1 piece
DCS602-3300-51-R 1 piece
DCS602-3300-61-L 1 piece
DCS602-3300-61-R 1 piece
DCS602-3300-71-L 1 piece
DCS602-3300-71-R 1 piece
DCS602-3303-11-L
1 piece
DCS602-3303-11-R
1 piece
DCS602-3303-41-L
1 piece
DCS602-3303-41-R
1 piece
DCS602-3303-51-L
1 piece
DCS602-3303-51-R
1 piece
DCS602-3303-61-L
1 piece
DCS602-3303-61-R
1 piece
DCS602-3303-71-L
1 piece
DCS602-3303-71-R
1 piece
DCS602-3303-81-L
1 piece
DCS602-3303-81-R
1 piece
DCS602-3303-91-L
1 piece
DCS602-3303-91-R
1 piece
DCS602-4000-41-L 1 piece
DCS602-4000-41-R 1 piece
DCS602-4000-51-L 1 piece
DCS602-4000-51-R 1 piece
DCS602-4000-61-L 1 piece
DCS602-4000-61-R 1 piece
DCS602-4000-71-L 1 piece
DCS602-4000-71-R 1 piece
DCS602-4000-81-L 1 piece
DCS602-4000-81-R 1 piece
DCS602-4000-91-L 1 piece
DCS602-4000-91-R 1 piece
DCS602-4003-41-L
1 piece
DCS602-4003-41-R
1 piece
DCS602-4003-51-L
1 piece
DCS602-4003-51-R
1 piece
DCS602-4003-61-L
1 piece
DCS602-4003-61-R
1 piece
DCS602-4003-71-L
1 piece
DCS602-4003-71-R
1 piece
DCS602-4003-81-L
1 piece
DCS602-4003-81-R
1 piece
DCS602-4003-91-L
1 piece
DCS602-4003-91-R
1 piece
DCS602-4750-61-L 1 piece
DCS602-4750-61-R 1 piece
DCS602-4750-71-L 1 piece
DCS602-4750-71-R 1 piece
DCS602-4750-81-L 1 piece
DCS602-4750-81-R 1 piece
DCS602-4803-61-L
1 piece
DCS602-4803-61-R
1 piece
DCS602-4803-71-L
1 piece
DCS602-4803-71-R
1 piece
DCS602-4803-81-L
1 piece
DCS602-4803-81-R
1 piece
DCS602-5150-41-L 1 piece
DCS602-5150-41-R 1 piece
DCS602-5150-51-L 1 piece
DCS602-5150-51-R 1 piece
DCS602-5203-41-L
1 piece
DCS602-5203-41-R
1 piece
DCS602-5203-51-L
1 piece
DCS602-5203-51-R
1 piece
DCS800-S01-2050-10-b 1 piece
DCS800-S01-2050-10R 1 piece
DCS800-S01-2600-10-b 1 piece
DCS800-S01-2600-10L 1 piece
DCS800-S01-2600-10R 1 piece
DCS800-S01-3300-04-b 1 piece
DCS800-S01-3300-04L 1 piece
DCS800-S01-3300-04R 1 piece
DCS800-S01-3300-05-b 1 piece
DCS800-S01-3300-05L 1 piece
DCS800-S01-3300-05R 1 piece
DCS800-S01-3300-06-b 1 piece
DCS800-S01-3300-06L 1 piece
DCS800-S01-3300-06R 1 piece
DCS800-S01-3300-07-b 1 piece
DCS800-S01-3300-07L 1 piece
DCS800-S01-3300-07R 1 piece
DCS800-S01-3300-08-b 1 piece
DCS800-S01-3300-08L 1 piece
DCS800-S01-3300-08R 1 piece
DCS800-S01-3300-10-b 1 piece
DCS800-S01-3300-10L 1 piece
DCS800-S01-3300-10R 1 piece
DCS800-S01-4000-04-b 1 piece
DCS800-S01-4000-04L 1 piece
DCS800-S01-4000-04R 1 piece
DCS800-S01-4000-05-b 1 piece
DCS800-S01-4000-05L 1 piece
DCS800-S01-4000-05R 1 piece
DCS800-S01-4000-06-b 1 piece
DCS800-S01-4000-06L 1 piece
DCS800-S01-4000-06R 1 piece
DCS800-S01-4000-07-b 1 piece
DCS800-S01-4000-07L 1 piece
DCS800-S01-4000-07R 1 piece
DCS800-S01-4000-08-b 1 piece
DCS800-S01-4000-08L 1 piece
DCS800-S01-4000-08R 1 piece
DCS800-S01-4000-10-b 1 piece
DCS800-S01-4000-10L 1 piece
DCS800-S01-4000-10R 1 piece
DCS800-S01-4800-06-b 1 piece
DCS800-S01-4800-06L 1 piece
DCS800-S01-4800-06R 1 piece
DCS800-S01-4800-07-b 1 piece
DCS800-S01-4800-07L 1 piece
DCS800-S01-4800-07R 1 piece
DCS800-S01-4800-08-b 1 piece
DCS800-S01-4800-08L 1 piece
DCS800-S01-4800-08R 1 piece
DCS800-S01-5200-04-b 1 piece
DCS800-S01-5200-04L 1 piece
DCS800-S01-5200-04R 1 piece
DCS800-S01-5200-05-b 1 piece
DCS800-S01-5200-05L 1 piece
DCS800-S01-5200-05R 1 piece
DCS800-S02-2050-10-b 1 piece
DCS800-S02-2050-10L
1 piece
DCS800-S02-2050-10R 1 piece
DCS800-S02-2600-10-b 1 piece
DCS800-S02-2600-10L 1 piece
DCS800-S02-2600-10R 1 piece
DCS800-S02-3300-04-b 1 piece
DCS800-S02-3300-04L 1 piece
DCS800-S02-3300-04R 1 piece
DCS800-S02-3300-05-b 1 piece
DCS800-S02-3300-05L 1 piece
DCS800-S02-3300-05R 1 piece
DCS800-S02-3300-06-b 1 piece
DCS800-S02-3300-06L 1 piece
DCS800-S02-3300-06R 1 piece
DCS800-S02-3300-07-b 1 piece
DCS800-S02-3300-07L 1 piece
DCS800-S02-3300-07R 1 piece
DCS800-S02-3300-08-b 1 piece
DCS800-S02-3300-08L 1 piece
DCS800-S02-3300-08R 1 piece
DCS800-S02-3300-10-b 1 piece
DCS800-S02-3300-10L 1 piece
DCS800-S02-3300-10R 1 piece
DCS800-S02-4000-04-b 1 piece
DCS800-S02-4000-04L 1 piece
DCS800-S02-4000-04R 1 piece
DCS800-S02-4000-05-b 1 piece
DCS800-S02-4000-05L 1 piece
DCS800-S02-4000-05R 1 piece
DCS800-S02-4000-06-b 1 piece
DCS800-S02-4000-06L 1 piece
DCS800-S02-4000-06R 1 piece
DCS800-S02-4000-07-b 1 piece
DCS800-S02-4000-07L 1 piece
DCS800-S02-4000-07R 1 piece
DCS800-S02-4000-08-b 1 piece
DCS800-S02-4000-08L 1 piece
DCS800-S02-4000-08R 1 piece
DCS800-S02-4000-10-b 1 piece
DCS800-S02-4000-10L 1 piece
DCS800-S02-4000-10R 1 piece
DCS800-S02-4800-06-b 1 piece
DCS800-S02-4800-06L 1 piece
DCS800-S02-4800-06R 1 piece
DCS800-S02-4800-07-b 1 piece
DCS800-S02-4800-07L 1 piece
DCS800-S02-4800-07R 1 piece
DCS800-S02-4800-08-b 1 piece
DCS800-S02-4800-08L 1 piece
DCS800-S02-4800-08R 1 piece
DCS800-S02-5200-04-b 1 piece
DCS800-S02-5200-04L 1 piece
DCS800-S02-5200-04R 1 piece
DCS800-S02-5200-05-b 1 piece
DCS800-S02-5200-05L 1 piece
DCS800-S02-5200-05R 1 piece
DCS880-S01-2050-10X0 1 piece
DCS880-S01-2600-10X0 1 piece
DCS880-S01-2600-12X0 1 piece
DCS880-S01-3300-04X0 1 piece
DCS880-S01-3300-05X0 1 piece
DCS880-S01-3300-06X0 1 piece
DCS880-S01-3300-07X0 1 piece
DCS880-S01-3300-08X0 1 piece
DCS880-S01-3300-10X0 1 piece
DCS880-S01-3300-12X0 1 piece
DCS880-S01-4000-04X0 1 piece
DCS880-S01-4000-05X0 1 piece
DCS880-S01-4000-06X0 1 piece
DCS880-S01-4000-07X0 1 piece
DCS880-S01-4000-08X0 1 piece
DCS880-S01-4000-10X0 1 piece
DCS880-S01-4000-12X0 1 piece
DCS880-S01-4800-06X0 1 piece
DCS880-S01-4800-07X0 1 piece
DCS880-S01-4800-08X0 1 piece
DCS880-S01-5200-04X0 1 piece
DCS880-S01-5200-05X0 1 piece
DCS880-S02-2050-10X0 1 piece
DCS880-S02-2600-10X0 1 piece
DCS880-S02-2600-12X0 1 piece
DCS880-S02-3300-04X0 1 piece
DCS880-S02-3300-05X0 1 piece
DCS880-S02-3300-06X0 1 piece
DCS880-S02-3300-07X0 1 piece
DCS880-S02-3300-08X0 1 piece
DCS880-S02-3300-10X0 1 piece
DCS880-S02-3300-12X0 1 piece
DCS880-S02-4000-04X0 1 piece
DCS880-S02-4000-05X0 1 piece
DCS880-S02-4000-06X0 1 piece
DCS880-S02-4000-07X0 1 piece
DCS880-S02-4000-08X0 1 piece
DCS880-S02-4000-10X0 1 piece
DCS880-S02-4000-12X0 1 piece
DCS880-S02-4800-06X0 1 piece
DCS880-S02-4800-07X0 1 piece
DCS880-S02-4800-08X0 1 piece
DCS880-S02-5200-04X0 1 piece
DCS880-S02-5200-05X0 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Hungary (HU)
    Germany (DE)
  • Customs Tariff Number:
    85043129
  • Invoice Description:
    CURRENT TRANSFORMER 5kA, 4000
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    6.5 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    CURRENT TRANSFORMER 5kA, 4000

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links