Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT754014P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT754014P0001

General Information

  • Product ID:
    3ADT754014P0001
  • ABB Type Designation:
    4715MS
  • Catalog Description:
    4715MS; FAN 4715MS-12T-B5A-D02 115V 50/60

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218355R0002
DC Rectifier ;
Typecode: DCS401.0045.P4;

Voltage : 400 V;
Current : 45 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0003
DC Rectifier ;
Typecode: DCS401.0065.P4;

Voltage : 400 V;
Current : 65 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0004
DC Rectifier ;
Typecode: DCS401.0090.P4;

Voltage : 400 V;
Current : 90 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0005
DC Rectifier ;
Typecode: DCS401.0125.P4;

Voltage : 400 V;
Current : 125 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0006
DC Rectifier ;
Typecode: DCS401.0180.P4;

Voltage : 400 V;
Current : 180 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0007
DC Rectifier ;
Typecode: DCS401.0230.P4;

Voltage : 400 V;
Current : 230 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0008
DC Rectifier ;
Typecode: DCS401.0315.P4;

Voltage : 400 V;
Current : 315 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0009
DC Rectifier ;
Typecode: DCS401.0405.P4;

Voltage : 400 V;
Current : 405 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0010
DC Rectifier ;
Typecode: DCS401.0500.P4;

Voltage : 400 V;
Current : 500 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0102
DC Converter ;
Typecode: DCS402.0050.P4;

Voltage : 400 V;
Current : 50 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0103
DC Converter ;
Typecode: DCS402.0075.P4;

Voltage : 400 V;
Current : 75 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0104
DC Converter ;
Typecode: DCS402.0100.P4;

Voltage : 400 V;
Current : 100 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0105
DC Converter ;
Typecode: DCS402.0140.P4;

Voltage : 400 V;
Current : 140 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0106
DCS402.0200.P4; DC Converter ;
Typecode: DCS402.0200.P4;

Voltage : 400 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0107
DC Converter ;
Typecode: DCS402.0260.P4;

Voltage : 400 V;
Current : 260 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0108
DC Converter ;
Typecode: DCS402.0350.P4;

Voltage : 400 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0109
DC Converter ;
Typecode: DCS402.0450.P4;

Voltage : 400 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0110
DC Converter ;
Typecode: DCS402.0550.P4;

Voltage : 400 V;
Current : 540 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218466R0001
DCS550-S01-0135-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0135-05-00-00;

Voltage : 525 V;
Current : 135 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0002
DCS550-S01-0180-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0180-05-00-00;

Voltage : 525 V;
Current : 180 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0003
DCS550-S01-0225-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0225-05-00-00;

Voltage : 525 V;
Current : 225 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0004
DCS550-S01-0270-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0270-05-00-00;

Voltage : 525 V;
Current : 270 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0011
DCS550-S02-0150-05-00-00; DC Converter ;
Typecode: DCS550-S02-0150-05-00-00;

Voltage : 525 V;
Current : 150 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0012
DCS550-S02-0200-05-00-00; DC Converter ;
Typecode: DCS550-S02-0200-05-00-00;

Voltage : 525 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0013
DCS550-S02-0250-05-00-00; DC Converter ;
Typecode: DCS550-S02-0250-05-00-00;

Voltage : 525 V;
Current : 250 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0014
DCS550-S02-0300-05-00-00; DC Converter ;
Typecode: DCS550-S02-0300-05-00-00;

Voltage : 525 V;
Current : 300 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0001
DCS550-S01-0315-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0315-05-00-00;

Voltage : 525 V;
Current : 315 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0002
DCS550-S01-0405-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0405-05-00-00;

Voltage : 525 V;
Current : 405 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0003
DCS550-S01-0470-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0470-05-00-00;

Voltage : 525 V;
Current : 470 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0011
DC Converter ;
Typecode: DCS550-S02-0350-05-00-00;

Voltage : 525 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0012
DCS550-S02-0450-05-00-00; DC Converter ;
Typecode: DCS550-S02-0450-05-00-00;

Voltage : 525 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0013
DCS550-S02-0520-05-00-00; DC Converter ;
Typecode: DCS550-S02-0520-05-00-00;

Voltage : 525 V;
Current : 520 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DCS800-S01-0045-04 1 piece
DCS800-S01-0045-05 1 piece
DCS800-S01-0065-04 1 piece
DCS800-S01-0065-05 1 piece
DCS800-S01-0090-04 1 piece
DCS800-S01-0090-05 1 piece
DCS800-S01-0125-04 1 piece
DCS800-S01-0125-05 1 piece
DCS800-S01-0180-04 1 piece
DCS800-S01-0180-05 1 piece
DCS800-S01-0230-04 1 piece
DCS800-S01-0230-05 1 piece
DCS800-S01-0290-06 1 piece
DCS800-S01-0315-04 1 piece
DCS800-S01-0315-05 1 piece
DCS800-S01-0405-04 1 piece
DCS800-S01-0405-05 1 piece
DCS800-S01-0470-04 1 piece
DCS800-S01-0470-05 1 piece
DCS800-S02-0050-04 1 piece
DCS800-S02-0050-05 1 piece
DCS800-S02-0075-04 1 piece
DCS800-S02-0075-05 1 piece
DCS800-S02-0100-04 1 piece
DCS800-S02-0100-05 1 piece
DCS800-S02-0140-04 1 piece
DCS800-S02-0140-05 1 piece
DCS800-S02-0200-04 1 piece
DCS800-S02-0200-05 1 piece
DCS800-S02-0260-04 1 piece
DCS800-S02-0260-05 1 piece
DCS800-S02-0320-06 1 piece
DCS800-S02-0350-04 1 piece
DCS800-S02-0350-05 1 piece
DCS800-S02-0450-04 1 piece
DCS800-S02-0450-05 1 piece
DCS800-S02-0520-04 1 piece
DCS800-S02-0520-05 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    84145925
  • Invoice Description:
    FAN 4715MS-12T-B5A-D02 115V 50/60
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.51 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    FAN 4715MS-12T-B5A-D02 115V 50/60

Classifications

  • UNSPSC:
    40101600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links