Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT754017P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT754017P0001

General Information

  • Product ID:
    3ADT754017P0001
  • ABB Type Designation:
    W2E250-HL06-10
  • Catalog Description:
    W2E250-HL06-10; Fan W2E 250-HL06-10 230V,
  • Long Description:
    FAN W2E 250-HL06-08

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218355R0016
DC Rectifier ;
Typecode: DCS401.0900.52.P4;

Voltage : 400 V;
Current : 900 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line
1 piece
3ADT218355R0116
DC Converter ;
Typecode: DCS402.1000.52.P4;

Voltage : 400 V;
Current : 1000 A;
Double bridge / driving and breaking;
incl. DCS400 Pan
1 piece
DCS501B1000-41
DC Converters DCS501 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B1000-51
DC Converters DCS501 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B1000-41
DC Converters DCS502 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B1000-51
DC Converters DCS502 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-41
DC Converters DCS601 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-1000-51
DC Converters DCS601 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-41
DC Converters DCS602 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-1000-51
DC Converters DCS602 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    84145925
  • Invoice Description:
    Fan W2E 250-HL06-10 230V,
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.88 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    Fan W2E 250-HL06-10 230V,

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links