Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT754042R0002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT754042R0002

General Information

  • Product ID:
    3ADT754042R0002
  • ABB Type Designation:
    DCT880 FAN T5
  • Catalog Description:
    DCT880 FAN T5; SUBASSEMBLY FAN T5/H5

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DCS880-S01-1190-04X0 1 piece
DCS880-S01-1190-05X0 1 piece
DCS880-S02-1190-04X0 1 piece
DCS880-S02-1190-05X0 1 piece
DCT880-W02-0960-04
1 piece
DCT880-W02-0960-05
1 piece
DCT880-W02-0960-07
1 piece
DCT880-W03-0890-04
1 piece
DCT880-W03-0890-05
1 piece
DCT880-W03-0890-07
1 piece

Where Used (as part of "kit")

Identifier Description Type
PM6YDCS8D4B
Kit

Ordering

  • Country of Origin:
    United States (US)
    Germany (DE)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    SUBASSEMBLY FAN T5/H5
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    7.5 kg

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SUBASSEMBLY FAN T5/H5

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links