Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA402009

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA402009

General Information

  • Product ID:
    3AFA402009
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    TRANSFORMER 3KP23-40k 480/600VAC 4
  • Long Description:
    TRANSFORMER 3KP23-40k 480/600VAC 4

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    90329000
  • Gross Weight:
    0 kg
  • Invoice Description:
    TRANSFORMER 3KP23-40k 480/600VAC 4
  • Made To Order:
    No
  • Medium Description:
    TRANSFORMER 3KP23-40k 480/600VAC 4
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    TRANSFORMER 3KP23-40k 480/600VAC 4
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TRANSFORMER 3KP23-40k 480/600VAC 4
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links