Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA403595

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA403595

General Information

  • Product ID:
    3AFA403595
  • ABB Type Designation:
    16A
  • Catalog Description:
    HRC FUSE-LINK 16A
  • Long Description:
    HRC FUSE-LINK 16A

Additional Information

  • ABB Type Designation:
    16A
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    HRC FUSE-LINK 16A
  • Made To Order:
    No
  • Medium Description:
    HRC FUSE-LINK 16A
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    HRC FUSE-LINK 16A
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    24 mm
  • Product Net Weight:
    0.12 kg
  • Product Net Width:
    70 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links