Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA405246

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA405246

General Information

  • Product ID:
    3AFA405246
  • ABB Type Designation:
    PL-L 80W/830
  • Catalog Description:
    FLUORESCENT LAMP HKWIS
  • Long Description:
    FLUORESCENT LAMP

Additional Information

  • ABB Type Designation:
    PL-L 80W/830
  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    Poland (PL)
    Finland (FI)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.11 kg
  • Invoice Description:
    FLUORESCENT LAMP HKWIS
  • Made To Order:
    No
  • Medium Description:
    FLUORESCENT LAMP
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    FLUORESCENT LAMP HKWIS
  • Product Net Depth / Length:
    575 mm
  • Product Net Height:
    25 mm
  • Product Net Weight:
    0.18 kg
  • Product Net Width:
    45 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links