Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA406919

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA406919

General Information

  • Product ID:
    3AFA406919
  • ABB Type Designation:
    NEBV-H1G2-KN-2.5-N-LE2
  • Catalog Description:
    BALLAST HF 1x58/230-240 DIM VS20
  • Long Description:
    BALLAST HF 1x58/230-240 DIM VS20

Additional Information

  • ABB Type Designation:
    NEBV-H1G2-KN-2.5-N-LE2
  • Country of Origin:
    Germany (DE)
    Finland (FI)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    BALLAST HF 1x58/230-240 DIM VS20
  • Made To Order:
    No
  • Medium Description:
    BALLAST HF 1x58/230-240 DIM VS20
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    BALLAST HF 1x58/230-240 DIM VS20
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links