Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA410157

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA410157

General Information

  • Product ID:
    3AFA410157
  • ABB Type Designation:
    16A
  • Catalog Description:
    CABINET COOLER EXAIR MODEL 4208 (VORTEK)
  • Long Description:
    CABINET COOLER EXAIR MODEL 4208 (VORTEK)

Additional Information

  • ABB Type Designation:
    16A
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    CABINET COOLER EXAIR MODEL 4208 (VORTEK)
  • Made To Order:
    No
  • Medium Description:
    CABINET COOLER EXAIR MODEL 4208 (VORTEK)
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    CABINET COOLER EXAIR MODEL 4208
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    CABINET COOLER EXAIR MODEL 4208 (VORTEK)
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links