Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA411307

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA411307

General Information

  • Product ID:
    3AFA411307
  • ABB Type Designation:
    LMS 1X4 12W 24VDC /763 8DX50
  • Catalog Description:
    ABS 2.0 SENSOR LED MODULE HKWIS

Additional Information

  • ABB Type Designation:
    LMS 1X4 12W 24VDC /763 8DX50
  • Core Credit:
    0.00
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85312020
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.21 kg
  • Invoice Description:
    ABS 2.0 SENSOR LED MODULE HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Part Type:
    New
  • Product Name:
    ABS 2.0 SENSOR LED MODULE HKWIS
  • Product Net Weight:
    0.21 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3AFA414906
    3AFA413814
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    Will expire when stock finished, please order below two parts each
    3AFA414906
    High Intensity LED Light Bar LEDP3W-9
    3AFA413814
    LED BRACKET FOR E2V camera box
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links