Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA413764

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA413764

General Information

  • Product ID:
    3AFA413764
  • ABB Type Designation:
    48-1312 SIJ
  • Catalog Description:
    ABS LED MODULE HKWIS

Additional Information

  • ABB Type Designation:
    48-1312 SIJ
  • Core Credit:
    0.00
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85312020
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.001 kg
  • Invoice Description:
    ABS LED MODULE HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    ABS LED MODULE HKWIS
  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    75 mm
  • Product Net Weight:
    0.63 kg
  • Product Net Width:
    200 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    Yes
  • Replacement Product ID (NEW):
    3AFA413764SP
  • Selling Unit of Measure:
    piece
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links