Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA413973

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA413973

General Information

  • Product ID:
    3AFA413973
  • ABB Type Designation:
    NEBV-H1G2-KN-2.5-N-LE2
  • Catalog Description:
    ICM2-MODULE ICM2-1KN
  • Long Description:
    ICM2-MODULE ICM2-1KN

Additional Information

  • ABB Type Designation:
    NEBV-H1G2-KN-2.5-N-LE2
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    ICM2-MODULE ICM2-1KN
  • Made To Order:
    No
  • Medium Description:
    ICM2-MODULE ICM2-1KN
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    ICM2-MODULE ICM2-1KN
  • Product Net Depth / Length:
    130 mm
  • Product Net Height:
    123 mm
  • Product Net Weight:
    0.53 kg
  • Product Net Width:
    100 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links