Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA415785

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA415785

General Information

  • Product ID:
    3AFA415785
  • ABB Type Designation:
    IAM3 Version E
  • Catalog Description:
    IAM3 Module HKWIS
  • Long Description:
    IAM3 Module

Additional Information

  • ABB Type Designation:
    IAM3 Version E
  • Country of Origin:
    Finland (FI)
    China (CN)
  • Customs Tariff Number:
    90069100
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    IAM3 Module HKWIS
  • Made To Order:
    No
  • Medium Description:
    IAM3 Module
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    IAM3 Module HKWIS
  • Product Net Depth / Length:
    340 mm
  • Product Net Height:
    104 mm
  • Product Net Weight:
    1.32 kg
  • Product Net Width:
    255 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3AFA415615
  • Replacement Product ID (NEW):
    3AFA415790
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    WIS HDI9 IAM3 Version E Module
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links