Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFE09712364

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFE09712364

General Information

  • Product ID:
    3AFE09712364
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    FUSE OFAA00H 50
  • Long Description:
    FUSE OFAA00H 50

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    FUSE OFAA00H 50
  • Made To Order:
    No
  • Medium Description:
    FUSE OFAA00H 50
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    FUSE OFAA00H 50
  • Product Net Depth / Length:
    80 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    60 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    09712364
  • Selling Unit of Measure:
    piece
  • Short Description:
    FUSE OFAA00H 50
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links