Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFE10007283

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFE10007283

General Information

  • Product ID:
    3AFE10007283
  • ABB Type Designation:
    RP710024
  • Catalog Description:
    RELAY HKWIS

Additional Information

  • ABB Type Designation:
    RP710024
  • Country of Origin:
    Austria (AT)
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85364110
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.04 kg
  • Invoice Description:
    RELAY HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    RELAY HKWIS
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    11 mm
  • Product Net Weight:
    0.02 kg
  • Product Net Width:
    28 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    10007283
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links