Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFP9092810

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFP9092810

General Information

  • Product ID:
    3AFP9092810
  • ABB Type Designation:
    -
  • Catalog Description:
    AMS 1120 4 B Synchronous Motor
  • Long Description:
    AMS 1120 4 B Synchronous Motor

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Finland (FI)
    Sweden (SE)
  • Customs Tariff Number:
    85015300
  • Frame Size:
    1120
  • IM Class:
    Horizontal
  • Invoice Description:
    AMS 1120 4 B Synchronous Motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Number of Poles (Low):
    4
  • Order Multiple:
    1 piece
  • Product Name:
    Synchronous Motor
  • Product Type:
    AMS
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Starting of Motor:
    Direct Online
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links