Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFP9180001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFP9180001

General Information

  • Product ID:
    3AFP9180001
  • ABB Type Designation:
    -
  • Catalog Description:
    AMD 400 6R BF Explosion Proof Motor
  • Long Description:
    AMD 400 6R BF Explosion Proof Motor

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85015300
  • Frame Size:
    400
  • IM Class:
    Horizontal
  • Invoice Description:
    AMD 400 6R BF Explosion Proof Motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    6
  • Number of Poles (Low):
    6
  • Order Multiple:
    1 piece
  • Product Name:
    Explosion Proof Motor
  • Product Type:
    AMD
  • Quote Only:
    No
  • SCIP:
    881FCD2E-9112-4D73-A981-480C95DFF126 Finland (FI)
  • Selling Unit of Measure:
    piece
  • Starting of Motor:
    Frequency Converter
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links