Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ASD485509B5240

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ASD485509B5240

General Information

  • Product ID:
    3ASD485509B5240
  • ABB Type Designation:
    YST60-23P52G
  • Catalog Description:
    YST60-23 P52G Thyristor ADSTD

Additional Information

  • ABB Type Designation:
    YST60-23P52G
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Switzerland (CH)
  • Customs Tariff Number:
    8541300000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.787 dm³
  • Gross Weight:
    2900 g
  • Invoice Description:
    YST60-23 P52G Thyristor ADSTD
  • Made To Order:
    No
  • Medium Description:
    THYRISTOR, ADAPTED STD
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    2900 g
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    35 mm
  • Product Net Weight:
    2900 g
  • Product Net Width:
    150 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ASD485509A5200
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Thyristor Adapted Standard
    YST 60-23 P52G tq400
    Mounting force 90kN
  • UNSPSC:
    32110000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links